Gloves
NorthFlex Light Task™ - NF15
NorthFlex Light Task™ - NF15
The North safety products (by Honeywell) NFD20B/10XL North flex light task Plus 5 Bi-Polymer coated. Dynamo gloves are the perfect choice for high performance cut resistant gloves that give up nothing in wearer comfort. The highly advanced seamless form fitting liner contains 'stretch-broken' Dynamo yarn that is cool: flexible and amazingly light: which allows for superior dexterity. The 13-gauge liner also contains glass fiber for enhanced cut resistance. The Bi-Polymer coating is a blend that combines the best properties of nitrile and PU (polyurethane) to provide a surface that is mechanically tough: Grippe and flexible.
Features & Benefits:
Features & Benefits:
- Polyurethane coated nylon gloves mechanical protection with maximum dexterity.
- Polyurethane palm coating provides excellent grip.
- Nylon: 15 gauge liner has minimal shrinkage when laundered.
Image
SKU
Description
NF15/7S
Honeywell Light Task Polyurethane coated nylon gloves mechanical protection with maximum dexterity. Size 7
NF15/10XL
Honeywell Light Task Polyurethane coated nylon gloves mechanical protection with maximum dexterity. Size 10
NF15/8M-H5
15 Nylon White Polyurethane Palm White
NF15/11XXL
Honeywell Light Task Polyurethane coated nylon gloves mechanical protection with maximum dexterity. Size 11
NF15/9L
Honeywell Light Task Polyurethane coated nylon gloves mechanical protection with maximum dexterity. Size 9