Gloves
NorthFlex Light Task Plus 3™
NorthFlex Light Task Plus 3™
Features & Benefits:
- Lightweight: HPPE cut-resistant fiber shell: gray with gray polyurethane palm and fingertip coating: providing a good cut and abrasion protection level
Others
- Glove Gauge
- 13
- Grip Pattern
- Full Palm; Fingers
- Puncture Resistance
- EN388: 2003 Level 3
- Abrasion Resistance
- EN388: 2003 Level 4
- Coating Color
- Gray
- Standards
- ASTM D3389-05; ASTM F1790-97; EN388; EN420; OSHA 29 CFR 1915.157
- Palm Material
- Polyurethane
- Cut Resistance
- ANSI/ISEA 105-2005 Level 1; EN388: 2003 Level 3
- Glove Type
- Cut-Resistant Golves
- Cuff Style
- Knit
- Glove Dexterity Rating
- Class 4
- Lining Material
- Dyneema
- Liner Type
- Gray Dyneema seamless liner.
- Material
- Dyneema; Polyurethane
Others
- Glove Gauge
- 13
- Grip Pattern
- Full Palm; Fingers
- Puncture Resistance
- EN388: 2003 Level 3
- Abrasion Resistance
- EN388: 2003 Level 4
- Coating Color
- Gray
- Standards
- ASTM D3389-05; ASTM F1790-97; EN388; EN420; OSHA 29 CFR 1915.157
- Palm Material
- Polyurethane
- Cut Resistance
- ANSI/ISEA 105-2005 Level 1; EN388: 2003 Level 3
- Glove Type
- Cut-Resistant Golves
- Cuff Style
- Knit
- Glove Dexterity Rating
- Class 4
- Lining Material
- Dyneema
- Liner Type
- Gray Dyneema seamless liner.
- Material
- Dyneema; Polyurethane
- Grip Pattern : Full Palm; Fingers
- Puncture Resistance : EN388: 2003 Level 3
- Abrasion Resistance : EN388: 2003 Level 4
- Coating Color : Gray
- Standards : ASTM D3389-05; ASTM F1790-97; EN388; EN420; OSHA 29 CFR 1915.157
- Palm Material : Polyurethane
- Cut Resistance : ANSI/ISEA 105-2005 Level 1; EN388: 2003 Level 3
- Glove Type : Cut-Resistant Golves
- Cuff Style : Knit
- Glove Dexterity Rating : Class 4
- Lining Material : Dyneema
- Liner Type : Gray Dyneema seamless liner.
- Material : Dyneema; Polyurethane
- Glove Gauge : 13
Image
SKU
Description
NFD16G/9L
13 Spectra® Fiber and nylon blend Gray heather Polyurethane Palm & Fingertips Gray
NFD16G/8M
13 Spectra® Fiber and nylon blend Gray heather Polyurethane Palm & Fingertips Gray
NFD16G/10XL
13 Spectra® Fiber and nylon blend Gray heather Polyurethane Palm & Fingertips Gray
NFD16G/7S
13 Spectra® Fiber and nylon blend Gray heather Polyurethane Palm & Fingertips Gray
NFD16G/11XXL
13 Spectra® Fiber and nylon blend Gray heather Polyurethane Palm & Fingertips Gray