General Purpose Gloves
NorthFlex Light Task Plus 5™
NorthFlex Light Task Plus 5™
- The North safety products (by Honeywell) NFD20B/10XL North flex light task Plus 5 Bi-Polymer coated Dynamo gloves are the perfect choice for high performance cut resistant gloves that give up nothing in wearer comfort.
- The highly advanced seamless form fitting liner contains 'stretch-broken' Dynamo yarn that is cool: flexible and amazingly light: which allows for superior dexterity.
- The 13-gauge liner also contains glass fiber for enhanced cut resistance.
- The Bi-Polymer coating is a blend that combines the best properties of nitrile and PU (polyurethane) to provide a surface that is mechanically tough: Grippe and flexible
- North flex light task Plus 5- Dark Blue Dynamo seamless liner with black bi-polymer (PU/nitrile) palm coating: knit wrist.
Others
- Coated
- Nitrile and neoprene bi-polymer
- Standards & Certifications
- ANSI
- Cut Resistance
- A2
- Glove Type
- Cut Resistant
- Coating Color
- Black
- Lining Material
- HPPE, fiberglass and Lycra®
- Glove Gauge
- 13
- Liner Color
- Grey
- Coating Coverage
- PALM
Others
- Coated
- Nitrile and neoprene bi-polymer
- Standards & Certifications
- ANSI
- Cut Resistance
- A2
- Glove Type
- Cut Resistant
- Coating Color
- Black
- Lining Material
- HPPE, fiberglass and Lycra®
- Glove Gauge
- 13
- Liner Color
- Grey
- Coating Coverage
- PALM
- Coated : Nitrile and neoprene bi-polymer
- Standards & Certifications : ANSI
- Cut Resistance : A2
- Glove Type : Cut Resistant
- Coating Color : Black
- Lining Material : HPPE, fiberglass and Lycra®
- Glove Gauge : 13
- Liner Color : Grey
- Coating Coverage : PALM