Gloves
NorthFlex Light Task Plus II™
NorthFlex Light Task Plus II™
Features & Benefits:
Lightweight: Dynemma cut-resistant fiber shell: white with white polyurethane palm and fingertip coating: providing a good cut and abrasion protection level.
Lightweight: Dynemma cut-resistant fiber shell: white with white polyurethane palm and fingertip coating: providing a good cut and abrasion protection level.
Others
- Glove Gauge
- 13
- Palm Material
- Bipolymer
- Polyurethane
- Bipolymer
- Polyurethane
- Material
- Dyneema; Polyurethane
- Bipolymer
- Bipolymer
- Dyneema; Polyurethane
- Abrasion Resistance
- EN388: 2003 Level 4
- Glove Type
- Cut-Resistant Golves
- Coating Color
- Black
- White
- Black
- White
- Lining Material
- Dyneema
- Glove Dexterity Rating
- Class 4
- Standards
- ASTM D3389-05; ASTM F1790-97; EN388; EN420; OSHA 29 CFR 1915.157
- Grip Pattern
- Full Palm; Fingers
- Liner Type
- Gray Dyneema Seamless liner
- White Dyneema Seamless Liner
- White Dyneema Seamless Liner
- Gray Dyneema Seamless liner
- Cuff Style
- Knit
Others
- Glove Gauge
- 13
- Palm Material
- Bipolymer
- Polyurethane
- Bipolymer
- Polyurethane
- Material
- Dyneema; Polyurethane
- Bipolymer
- Bipolymer
- Dyneema; Polyurethane
- Abrasion Resistance
- EN388: 2003 Level 4
- Glove Type
- Cut-Resistant Golves
- Coating Color
- Black
- White
- Black
- White
- Lining Material
- Dyneema
- Glove Dexterity Rating
- Class 4
- Standards
- ASTM D3389-05; ASTM F1790-97; EN388; EN420; OSHA 29 CFR 1915.157
- Grip Pattern
- Full Palm; Fingers
- Liner Type
- Gray Dyneema Seamless liner
- White Dyneema Seamless Liner
- White Dyneema Seamless Liner
- Gray Dyneema Seamless liner
- Cuff Style
- Knit
- Palm Material : Bipolymer|Polyurethane | Bipolymer|Polyurethane
- Material : Dyneema; Polyurethane | Bipolymer|Bipolymer|Dyneema; Polyurethane
- Abrasion Resistance : EN388: 2003 Level 4
- Glove Type : Cut-Resistant Golves
- Coating Color : Black|White | Black|White
- Lining Material : Dyneema
- Glove Dexterity Rating : Class 4
- Standards : ASTM D3389-05; ASTM F1790-97; EN388; EN420; OSHA 29 CFR 1915.157
- Grip Pattern : Full Palm; Fingers
- Liner Type : Gray Dyneema Seamless liner|White Dyneema Seamless Liner|White Dyneema Seamless Liner | Gray Dyneema Seamless liner
- Cuff Style : Knit
- Glove Gauge : 13
Image
SKU
Description
NFD15B/6XS
Honeywell X-Small NorthFlex Light Task Plus II Black™ 13 Gauge Dyneema® Cut Resistant Gloves With Nitrile And Polyurethane Coated Palm And Fingers
NFD15B/11XXL
Honeywell Size 2X-Large NorthFlex Light Task Plus II Black™ 13 Gauge Dyneema® Cut Resistant Gloves With Nitrile And Polyurethane Coated Palm And Fingers
NFD15/9L
Honeywell Large NorthFlex Light Task Plus II™ 13 Gauge Dyneema® Cut Resistant Gloves With Nitrile And Polyurethane Coated Palm And Fingers
NFD15/8M
15 Spectra® Fiber White Polyurethane Palm & Fingertips White
NFD15/11XXL
15 Spectra® Fiber White Polyurethane Palm & Fingertips White
NFD15/10XL
15 Spectra® Fiber White Polyurethane Palm & Fingertips White
NFD15B/9L
Honeywell Large NorthFlex Light Task Plus II Black™ 13 Gauge Dyneema® Cut Resistant Gloves With Nitrile And Polyurethane Coated Palm And Fingers
NFD15B/8M
Honeywell Medium NorthFlex Light Task Plus II Black™ 13 Gauge Dyneema® Cut Resistant Gloves With Nitrile And Polyurethane Coated Palm And Fingers
NFD15B/7S
Honeywell Small NorthFlex Light Task Plus II Black™ 13 Gauge Dyneema® Cut Resistant Gloves With Nitrile And Polyurethane Coated Palm And Fingers
NFD15B/10XL
Honeywell X-Large NorthFlex Light Task Plus II Black™ 13 Gauge Dyneema® Cut Resistant Gloves With Nitrile And Polyurethane Coated Palm And Fingers