Gloves
NorthFlex Nitri Task™
NorthFlex Nitri Task™
Features & Benefits:
- Lightweight; 13 gauge nylon glove with nitrile full palm and fingertip coating.
- White nylon shell; gray nitrile coating; knit wrist.
Others
- Puncture Resistance
- EN388
- Seam Style
- Seamless
- Abrasion Resistance
- ANSI/ISEA 105 - ASTM D3389-05; EN388
- Lining Material
- Nylon
- Palm Material
- Nitrile
- Liner Color
- White
- Material
- Nylon
- Standards
- OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ANSI/ISEA 105 - ASTM F1790-97; EN388; EN420
- Coating Color
- Charcoal Gray
- Glove Gauge
- 13
- Cuff Style
- Knit
- Liner Type
- White nylon seamless liner.
- Cut Resistance
- ANSI/ISEA 105 - ASTM F1790-97; EN388
Others
- Puncture Resistance
- EN388
- Seam Style
- Seamless
- Abrasion Resistance
- ANSI/ISEA 105 - ASTM D3389-05; EN388
- Lining Material
- Nylon
- Palm Material
- Nitrile
- Liner Color
- White
- Material
- Nylon
- Standards
- OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ANSI/ISEA 105 - ASTM F1790-97; EN388; EN420
- Coating Color
- Charcoal Gray
- Glove Gauge
- 13
- Cuff Style
- Knit
- Liner Type
- White nylon seamless liner.
- Cut Resistance
- ANSI/ISEA 105 - ASTM F1790-97; EN388
- Puncture Resistance : EN388
- Seam Style : Seamless
- Abrasion Resistance : ANSI/ISEA 105 - ASTM D3389-05; EN388
- Lining Material : Nylon
- Palm Material : Nitrile
- Liner Color : White
- Material : Nylon
- Standards : OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ANSI/ISEA 105 - ASTM F1790-97; EN388; EN420
- Coating Color : Charcoal Gray
- Glove Gauge : 13
- Cuff Style : Knit
- Liner Type : White nylon seamless liner.
- Cut Resistance : ANSI/ISEA 105 - ASTM F1790-97; EN388
Image
SKU
Description
NFF13/11XXL
15 Nylon Dark Grey Nitrile Palm Light Grey
NF13/9L-H5
GLOVE, GRY/NYLON, GRY/NITRILE 9L
NF13/11XXL-H5
GLOVE, GRY/NYLON, GRY/NITRILE 11XXL
NF13/10XLY
NYLON LNR W/NITRILE COATING XLRG SAMPLE
NFF13C/10XL
NitriTask C5 - Cut level 5 glove, Aramid/steel seamless liner with dark blue foam nitrile coating up to the backs of the knuckles - knit wrist - sizes: 7S, 8M, 9L, 10XL - 12 pairs per bag, 6 bags per case (72 pairs/case).
NF13/8MY
NYLON LINER W/NITRILE COATING MED SAMPLE
NFF13/8M
15 Nylon Dark Grey Nitrile Palm Light Grey
NFD15/6XS
15 Spectra® Fiber White Polyurethane Palm & Fingertips White
NFF13/10XL
15 Nylon Dark Grey Nitrile Palm Light Grey
NFF13/7S
15 Nylon Dark Grey Nitrile Palm Light Grey