Gloves
NorthFlex Oil Grip™ - NF35
NorthFlex Oil Grip™ - NF35
Features & Benefits:
- Nitrile coating has a microfinish coating to provide exceptional grip on objects in oily applications.
- Lightweight13 gauge nylon shell is green: nitrile coating is black - hides dirt and grime for longer wear.
- Knit wrist: open back for added ventilation.
Others
- Grip Pattern
- Nitrile coating has a microfinish coating to provide exceptional grip on objects in oily applications.
- Puncture Resistance
- EN388
- Seam Style
- Seamless
- Abrasion Resistance
- ANSI/ISEA 105 - ASTM D3389-05; EN388
- Lining Material
- Nylon
- Palm Material
- Nitrile
- Liner Color
- Green
- Material
- Nylon
- Standards
- OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ANSI/ISEA 105 - ASTM F1790-97; EN388; EN420
- Coating Color
- Green; Black
- Glove Gauge
- 13
- Cuff Style
- Knit
- Liner Type
- Green Nylon Seamless Liner.
- Cut Resistance
- ANSI/ISEA 105-ASTM F1790-97; EN388
Others
- Grip Pattern
- Nitrile coating has a microfinish coating to provide exceptional grip on objects in oily applications.
- Puncture Resistance
- EN388
- Seam Style
- Seamless
- Abrasion Resistance
- ANSI/ISEA 105 - ASTM D3389-05; EN388
- Lining Material
- Nylon
- Palm Material
- Nitrile
- Liner Color
- Green
- Material
- Nylon
- Standards
- OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ANSI/ISEA 105 - ASTM F1790-97; EN388; EN420
- Coating Color
- Green; Black
- Glove Gauge
- 13
- Cuff Style
- Knit
- Liner Type
- Green Nylon Seamless Liner.
- Cut Resistance
- ANSI/ISEA 105-ASTM F1790-97; EN388
- Grip Pattern : Nitrile coating has a microfinish coating to provide exceptional grip on objects in oily applications.
- Puncture Resistance : EN388
- Seam Style : Seamless
- Abrasion Resistance : ANSI/ISEA 105 - ASTM D3389-05; EN388
- Lining Material : Nylon
- Palm Material : Nitrile
- Liner Color : Green
- Material : Nylon
- Standards : OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ANSI/ISEA 105 - ASTM F1790-97; EN388; EN420
- Coating Color : Green; Black
- Glove Gauge : 13
- Cuff Style : Knit
- Liner Type : Green Nylon Seamless Liner.
- Cut Resistance : ANSI/ISEA 105-ASTM F1790-97; EN388
Image
SKU
Description
NF35F/9L
OIL GRIP FULLY COATED SIZE 7
NF35/10XL
Honeywell Oil Grip Green polyamide knitted glove Black Microfinish nitrile coating on palm and fingertips Elastic knitted wrist. Size 10
NF35F/7S
OIL GRIP NYL DBLE SUP NIT FULLY CTD S
NF35/8M
Honeywell Oil Grip Green polyamide knitted glove Black Microfinish nitrile coating on palm and fingertips Elastic knitted wrist. Size 8
NF35F/11XXL
OIL GRIP FULLY COATED SIZE 11
NF35F/10XL
OIL GRIP FULLY COATED
NF35/11XXL
Honeywell Oil Grip Green polyamide knitted glove Black Microfinish nitrile coating on palm and fingertips Elastic knitted wrist. Size 10
NF35/9L
Honeywell Oil Grip Green polyamide knitted glove Black Microfinish nitrile coating on palm and fingertips Elastic knitted wrist. Size 9
NF35F/8M
OIL GRIP FULLY COATED
NF35/7S
Honeywell Oil Grip Green polyamide knitted glove Black Microfinish nitrile coating on palm and fingertips Elastic knitted wrist. Size 7