Gloves
Perfect Fit - Aramid
Perfect Fit - Aramid
Seamless knit gloves of aramid fibers: such as DuPont Kevlar: have a fiber strength which is five times stronger than steel on an equal weight basis. Aramid fibers can withstand temperatures up to 900° F (480° C) without degrading and will not support a flame.
Features & Benefits:
Features & Benefits:
- Perfect Fit - Aramid fiber gloves offer a wide range of cut-resistant: seamless knit gloves.
- Several different style configurations are available to choose from to suit your specific application or hazard.
- Gloves are available with coatings for added grip and abrasion resistance.
- Different weight knit gloves available to assure proper cut protection: and fiber blends to increase fit and comfort.
Others
- Seam Style
- Seamless
- Cuff Style
- Knit
- Abrasion Resistance
- ANSI-ASTM D3389-05 Level 1; EN 388 Level 1
- Palm Material
- Spandex
- Kevlar
- Liner Color
- Yellow
- Black
- Material
- Spandex
- Cut Resistance
- ANSI-ASTM F1790-97 Level-2
Others
- Seam Style
- Seamless
- Cuff Style
- Knit
- Abrasion Resistance
- ANSI-ASTM D3389-05 Level 1; EN 388 Level 1
- Palm Material
- Spandex
- Kevlar
- Liner Color
- Yellow
- Black
- Material
- Spandex
- Cut Resistance
- ANSI-ASTM F1790-97 Level-2
- Seam Style : Seamless
- Cuff Style : Knit
- Abrasion Resistance : ANSI-ASTM D3389-05 Level 1; EN 388 Level 1
- Palm Material : Spandex|Kevlar
- Liner Color : Yellow|Black
- Material : Spandex
- Cut Resistance : ANSI-ASTM F1790-97 Level-2
Image
SKU
Description
KV17A-PL
7 Kevlar® with cotton plating Yellow NA NA NA
KVA18A-100
KVD18AR-100
7 100% Kevlar® brand fiber Yellow PVC Dot pattern double side Brown
KVSP13AL
13 Kevlar® and Spandex® blend Yellow NA NA NA
KV13A
Honeywell Perfect Fit 13 Gauge Kevlar® Cut Resistant Gloves
KV13AJ
13 100% Kevlar® Yellow NA NA NA
KVSP13A
13 Kevlar® and Spandex® blend Yellow NA NA NA
BK-KV18L
7 100% Kevlar® Black NA NA NA
BK-KV18
Honeywell Perfect Fi 7 Gauge Kevlar® Cut Resistant Gloves
KVD18ALR-100
Honeywell Ladies Perfect Fit 7 Gauge Kevlar® Cut Resistant Gloves With PVC Dot Coated Double sided