Gloves
Perfect Fit - CRT
Perfect Fit - CRT
Honeywell introduces it's newest addition to the Perfect Fit; cut-resistant line. Perfect Fit CRT (Cut-Resistant Technology); provide ANSI cut level 4 cut resistance in even the lightest weight; CRT13 glove. CRT is a proprietary blend of cut-resistant fibers. Seamless knit gloves are soft and comfortable to wear; and offer excellent dexterity and abrasion resistance.
Features & Benefits:
Features & Benefits:
- Perfect Fit CRT (Cut-Resistant Technology) is exclusive to Honeywell; and offers excellent cut protection in a light weight seamless knit glove.
- Perfect Fit CRT's proprietary blend of cut resistant fibers offers 2 to 3 times the cut protection of other similar weight aramid gloves.
Others
- Puncture Resistance
- EN388
- Cuff Style
- Knit
- Abrasion Resistance
- ASTM 3389-05 Level-1; EN388 Level-1
- Care and Maintenance
- Water wash at temperature between 104°-140°F (40°-50°C) with mild detergents. Bleach can be used by diluting solution of 5.25% sodium hydrochloride diluted at 1-10 parts water. Drying temperature should not exceed 158°F (70°C). Do not use dry cleaning solvents on the product. Using dry-cleaning solvents may result in deterioration of the product’s properties which may lead to serious injury. Do not launder gloves that have been in contact with toxic chemicals.
- Palm Material
- Polyester
- Material
- Polyester
- Kevlar
- Cut Resistance
- ASTM F 1790-97 Level-4; EN388
Others
- Puncture Resistance
- EN388
- Cuff Style
- Knit
- Abrasion Resistance
- ASTM 3389-05 Level-1; EN388 Level-1
- Care and Maintenance
- Water wash at temperature between 104°-140°F (40°-50°C) with mild detergents. Bleach can be used by diluting solution of 5.25% sodium hydrochloride diluted at 1-10 parts water. Drying temperature should not exceed 158°F (70°C). Do not use dry cleaning solvents on the product. Using dry-cleaning solvents may result in deterioration of the product’s properties which may lead to serious injury. Do not launder gloves that have been in contact with toxic chemicals.
- Palm Material
- Polyester
- Material
- Polyester
- Kevlar
- Cut Resistance
- ASTM F 1790-97 Level-4; EN388
- Puncture Resistance : EN388
- Cuff Style : Knit
- Abrasion Resistance : ASTM 3389-05 Level-1; EN388 Level-1
- Care and Maintenance : Water wash at temperature between 104°-140°F (40°-50°C) with mild detergents. Bleach can be used by diluting solution of 5.25% sodium hydrochloride diluted at 1-10 parts water. Drying temperature should not exceed 158°F (70°C). Do not use dry cleaning solvents on the product. Using dry-cleaning solvents may result in deterioration of the product’s properties which may lead to serious injury. Do not launder gloves that have been in contact with toxic chemicals.
- Palm Material : Polyester
- Material : Polyester|Kevlar
- Cut Resistance : ASTM F 1790-97 Level-4; EN388
Image
SKU
Description
CRT17
MENS 7 CUT LT STANDARD WEIGHT/
CRT13J
JUMBO 13 CUT LIGHTWEIGHT/
HPF7-L
7-CUT/SPECTRA-BLEND
CRT17L
LADIES 7CUT LT STANDARD WEIGHT
CRT13XJ
X-JUMBO 13 CUT LIGHTWEIGHT/
CRT13
MENS 13 CUT LIGHTWEIGHT/ARAMID
CRT17XJ
EXTRA JUMBO 7 CUT ARAMID BLEND
CRT13L
LADIES 13 CUT LIGHTWEIGHT/