Chemical Resistant Gloves
PowerCoat® 660
PowerCoat® 660
Features & Benefits:
- PVC coating resist oils: chemicals: and many acids and solvents.
- Flexibility reduces hand fatigue: and promotes increased productivity.
- Seamless liner leaves no seams to rub or chafe.
- Lightweight knit liners enhances ventilation to help keep hands cool and dry.
- Supple as natural latex: but has the chemical resistance of PVC.
- Ideal alternative for workers with latex allergies.
Others
- Chemotherapy Tested
- No
- Standards & Certifications
- EN388
- For Use With
- Chemicals
- Glove Type
- Chemical Resistance
- Abrasion Resistance
- EN388
- Sterile
- No
- Packaging
- 10
- Liquid Permeation Resistance
- Yes
- Coating Finish
- Smooth
- Chemical Permeation Resistance
- Yes minute (time unit)
- Protection Type
- Chemical Protection
- Material
- PVC
- Cuff Style
- Knit; Pinked Edge
- Cuff Material
- PVC
- Cut Resistance
- EN388
- Palm Material
- PVC
- Lining Material
- Cotton
- Lined
- Unlined
- Care and Maintenance
- It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Allergy Prevention
- Yes
Others
- Chemotherapy Tested
- No
- Standards & Certifications
- EN388
- For Use With
- Chemicals
- Glove Type
- Chemical Resistance
- Abrasion Resistance
- EN388
- Sterile
- No
- Packaging
- 10
- Liquid Permeation Resistance
- Yes
- Coating Finish
- Smooth
- Chemical Permeation Resistance
- Yes minute (time unit)
- Protection Type
- Chemical Protection
- Material
- PVC
- Cuff Style
- Knit; Pinked Edge
- Cuff Material
- PVC
- Cut Resistance
- EN388
- Palm Material
- PVC
- Lining Material
- Cotton
- Lined
- Unlined
- Care and Maintenance
- It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Allergy Prevention
- Yes
- Chemotherapy Tested : No
- Standards & Certifications : EN388
- For Use With : Chemicals
- Glove Type : Chemical Resistance
- Abrasion Resistance : EN388
- Sterile : No
- Packaging : 10
- Liquid Permeation Resistance : Yes
- Coating Finish : Smooth
- Chemical Permeation Resistance : Yes minute (time unit)
- Protection Type : Chemical Protection
- Material : PVC
- Cuff Style : Knit; Pinked Edge
- Cuff Material : PVC
- Cut Resistance : EN388
- Palm Material : PVC
- Lining Material : Cotton
- Lined : Unlined
- Care and Maintenance : It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Allergy Prevention : Yes