/content/sps/us/en/search-results.html

Chemical Resistant Gloves

SilverShield - SSG29

SilverShield - SSG29

Overview
Features & Benefits:
  • Silvershield is resistant to over 280 different chemicals including alchohols: aliphatics: aromatice: chlorines: ketones and esters.
  • Economical: most commonly used as a liner glove for added protection.
  • Gloves are ambidextrous: 29 in long: 2.7 mil.
Available sizes: 10
 
Specifications

Others

  • Chemotherapy Tested
    • No
  • Liquid Permeation Resistance
    • Yes
  • Glove Type
    • Chemical Resistance
  • Chemical Permeation Resistance
    • Yes minute (time unit)
  • Care and Maintenance
    • It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
  • Protection Type
    • Chemical Protection
  • Coating Finish
    • Smooth
  • Sterile
    • No
  • Length
    • 29
  • Cut Style
    • Gloves
  • Cuff Length
    • 29 inch
  • Material
    • Silver Shield
  • Lined
    • Unlined
  • For Use With
    • Chemicals

Others

  • Chemotherapy Tested
    • No
  • Liquid Permeation Resistance
    • Yes
  • Glove Type
    • Chemical Resistance
  • Chemical Permeation Resistance
    • Yes minute (time unit)
  • Care and Maintenance
    • It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
  • Protection Type
    • Chemical Protection
  • Coating Finish
    • Smooth
  • Sterile
    • No
  • Length
    • 29
  • Cut Style
    • Gloves
  • Cuff Length
    • 29 inch
  • Material
    • Silver Shield
  • Lined
    • Unlined
  • For Use With
    • Chemicals
  • Chemotherapy Tested : No
  • Liquid Permeation Resistance : Yes
  • Glove Type : Chemical Resistance
  • Chemical Permeation Resistance : Yes minute (time unit)
  • Care and Maintenance : It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
  • Protection Type : Chemical Protection
  • Coating Finish : Smooth
  • Sterile : No
  • Length : 29
  • Cut Style : Gloves
  • Cuff Length : 29 inch
  • Material : Silver Shield
  • Lined : Unlined
  • For Use With : Chemicals
Data Sheet
Name
Description
File Size
Date
Size
Silver Shield Data Sheet
application/pdf 604.07 KB
11/23/2022
604.07 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Hand Protection Selection Guide
application/pdf 105.08 KB
7/15/2021
105.08 KB
Relative Mechanical Performance Guide for Cut Resistant Gloves
application/pdf 296.53 KB
7/15/2021
296.53 KB
Silver Shield® - Chemical Protection Guide
application/pdf 55.02 KB
7/15/2021
55.02 KB
Chemical Resistance Guide
application/pdf 482.97 KB
7/15/2021
482.97 KB
Regulatory Information
Name
Description
File Size
Date
Size
SilverShield - Declaration of Conformity
application/pdf 50.97 KB
7/15/2021
50.97 KB
Brochure
Name
Description
File Size
Date
Size
SilverShield 4H Brochure
application/pdf 1.05 MB
11/23/2022
1.05 MB
Name
Description
File Size
Date
Size
Hand Protection Selection Guide
105.08 KB
7/15/2021
105.08 KB
Silver Shield Data Sheet
604.07 KB
11/23/2022
604.07 KB
SilverShield 4H Brochure
1.05 MB
11/23/2022
1.05 MB
Relative Mechanical Performance Guide for Cut Resistant Gloves
296.53 KB
7/15/2021
296.53 KB
Silver Shield® - Chemical Protection Guide
55.02 KB
7/15/2021
55.02 KB
Chemical Resistance Guide
482.97 KB
7/15/2021
482.97 KB
SilverShield - Declaration of Conformity
50.97 KB
7/15/2021
50.97 KB
Name
Description
File Size
Date
Size
Silver Shield Data Sheet
604.07 KB
11/23/2022
Hand Protection Selection Guide
105.08 KB
7/15/2021
Relative Mechanical Performance Guide for Cut Resistant Gloves
296.53 KB
7/15/2021
Silver Shield® - Chemical Protection Guide
55.02 KB
7/15/2021
Chemical Resistance Guide
482.97 KB
7/15/2021
SilverShield - Declaration of Conformity
50.97 KB
7/15/2021
SilverShield 4H Brochure
1.05 MB
11/23/2022
Product Number
Image
SKU
Description
alt
SSG29/10
SilverShield Gloves
Image
SKU
Description
alt
SSG29/10
SilverShield Gloves