Gloves
Stainless Steel Mesh Body Protection - Shirts
Stainless Steel Mesh Body Protection - Shirts
Garments made of stainless steel mesh are the ultimate in protection of the body against cut; and slash. Each garment is made of a fluid fabric of individually welded rings for a comfortable fit to move as your body moves. Mesh is corrosion free and easily cleaned; making them resistant to bacteria.
Features & Benefits:
Features & Benefits:
- Stainless steel metal mesh offers an extreme level of cut protection.
- Each stainless steel ring is individually welded and 4 ring joined to make a fluid sheet of mesh.
- Sleeves are available in several different style variations.
- Aprons; and tunics are also available in different style; size and length variations.
- Titanium styles; for lightweight comfort; are also available - contact your Customer Care or Territory Sales Mgr for a quote request.
Others
- Reusability
- Reusable
- Covers
- Arm; Torso
- Material
- Stainless Steel
Others
- Reusability
- Reusable
- Covers
- Arm; Torso
- Material
- Stainless Steel
- Reusability : Reusable
- Covers : Arm; Torso
- Material : Stainless Steel
Image
SKU
Description
MT50L
Stainless steel mesh tunic with full coverage of arms, shoulders, torso, & thighs (available in snap-front (SF) or split-leg (SL)
MT50XL S/L
STRAIGHT MESH TUNIC WITH SPLIT
MT50XL
Stainless steel mesh tunic with full coverage of arms, shoulders, torso, & thighs (available in snap-front (SF) or split-leg (SL)
MT50M
Stainless steel mesh tunic with full coverage of arms, shoulders, torso, & thighs (available in snap-front (SF) or split-leg (SL)
MT50S S/L
STRAIGHT MESH TUNIC WITH SPLIT
MT50L S/L
STRAIGHT MESH TUNIC WITH SPLIT
MT50XXL
STRAIGHT MESH TUNIC NO SPLIT X
MT50S
Stainless steel mesh tunic with full coverage of arms, shoulders, torso, & thighs (available in snap-front (SF) or split-leg (SL)
A218L
Stainless steel metal mesh double sleeve w/stainless steel full t-shirt
MT50M S/L
STRAIGHT MESH TUNIC WITH SPLIT