Gloves
Stainless Steel Mesh Gloves
Stainless Steel Mesh Gloves
Stainless steel mesh gloves offer the ultimate in cut protection. Honeywell mesh gloves are made of corrosion resistant, stainless steel rings that are individually welded for maximum strength, flexibility and durability. Metal mesh gloves are hygienic and easily sanitized - our rings resist process fats and oils and clean up simply with hot water and soap.
Features & Benefits:
Features & Benefits:
- Stainless steel metal mesh offers an extreme level of cut protection.
- Each stainless steel ring is individually welded and 4 ring joined to make a fluid sheet of mesh.
- Gloves are 4 ring joined at the seams for full coverage with no gaps at the seams for a knife point to break through.
- Gloves are available in several different style variations. Aprons, and tunics are also available in different style, size and length variations.
- Titanium styles, for lightweight comfort, are also available - contact your Customer Care or Territory Sales Mgr for a quote request.
Others
- Glove Type
- Mesh Gloves
- Cuff Style
- Spring
- Mesh
- Band
- Care and Maintenance
- Metal mesh gloves and garments should be cleaned and sanitized at least once daily, particularly in food processing and food handling operations to comply with regulations governing these industries. Use a mild detergent in clean, warm water and vigorously scrub gloves to remove foreign matter. The gloves can also be laundered by machine washing, again using a mild detergent. Water temperature of 122° F (50° C) is recommended whether gloves are manually or machine washed. Gloves must be rinsed in clean, hot water, at least 180°F (82° C). Only disinfectants approved by food hygiene authorities should be used. Store in a cool, dry and well ventilated area. The practice of hitting gloves against work stations or hard surfaces of any kind to remove debris is specifically discouraged, as such repetitive action could damage the mesh.
- Palm Material
- Stainless Steel
- Material
- Stainless Steel
Others
- Glove Type
- Mesh Gloves
- Cuff Style
- Spring
- Mesh
- Band
- Care and Maintenance
- Metal mesh gloves and garments should be cleaned and sanitized at least once daily, particularly in food processing and food handling operations to comply with regulations governing these industries. Use a mild detergent in clean, warm water and vigorously scrub gloves to remove foreign matter. The gloves can also be laundered by machine washing, again using a mild detergent. Water temperature of 122° F (50° C) is recommended whether gloves are manually or machine washed. Gloves must be rinsed in clean, hot water, at least 180°F (82° C). Only disinfectants approved by food hygiene authorities should be used. Store in a cool, dry and well ventilated area. The practice of hitting gloves against work stations or hard surfaces of any kind to remove debris is specifically discouraged, as such repetitive action could damage the mesh.
- Palm Material
- Stainless Steel
- Material
- Stainless Steel
- Glove Type : Mesh Gloves
- Cuff Style : Spring|Mesh|Band
- Care and Maintenance : Metal mesh gloves and garments should be cleaned and sanitized at least once daily, particularly in food processing and food handling operations to comply with regulations governing these industries. Use a mild detergent in clean, warm water and vigorously scrub gloves to remove foreign matter. The gloves can also be laundered by machine washing, again using a mild detergent. Water temperature of 122° F (50° C) is recommended whether gloves are manually or machine washed. Gloves must be rinsed in clean, hot water, at least 180°F (82° C). Only disinfectants approved by food hygiene authorities should be used. Store in a cool, dry and well ventilated area. The practice of hitting gloves against work stations or hard surfaces of any kind to remove debris is specifically discouraged, as such repetitive action could damage the mesh.
- Palm Material : Stainless Steel
- Material : Stainless Steel