https://sps.honeywell.com/us/en/search-results.html

Gloves

Top Dog™

Top Dog™

NP_item40115_KV18-55
Top Dog gloves feature DuPont Kevlar fiber with a steel strand for excellent cut protection; and premium split leather palm.

Features & Benefits:
  • KEVLAR brand fiber seamless construction which offers excellent cut and abrasion resistance.
  • A steel strand is added to the fiber strand to increase cut and abrasion resistance.
  • KEVLAR fiber will not degrade in temperatures up to 900°F (400° C).
  • Premium leather palm provides solid abrasion & puncture resistance and added durability and improved grip in wet and oily applications.

Others

  • Puncture Resistance
    • EN388 Level -3
  • Glove Gauge
    • 7
  • Seam Style
    • Seamless
  • Cuff Style
    • knit
  • Abrasion Resistance
    • ASTM 3389-05 Level-6; EN388 Level-4
  • Palm Material
    • Leather
  • Material
    • Kevlar; Stainless Steel blend
  • Cut Resistance
    • ASTM F1790-97 Level-4; EN388
  • Standards
    • ASTM 3389-05 Level-6; EN388 Level-4; ASTM F1790-97 Level-4; EN388; EN388 Level -3

Others

  • Puncture Resistance
    • EN388 Level -3
  • Glove Gauge
    • 7
  • Seam Style
    • Seamless
  • Cuff Style
    • knit
  • Abrasion Resistance
    • ASTM 3389-05 Level-6; EN388 Level-4
  • Palm Material
    • Leather
  • Material
    • Kevlar; Stainless Steel blend
  • Cut Resistance
    • ASTM F1790-97 Level-4; EN388
  • Standards
    • ASTM 3389-05 Level-6; EN388 Level-4; ASTM F1790-97 Level-4; EN388; EN388 Level -3
  • Puncture Resistance : EN388 Level -3
  • Glove Gauge : 7
  • Seam Style : Seamless
  • Cuff Style : knit
  • Abrasion Resistance : ASTM 3389-05 Level-6; EN388 Level-4
  • Palm Material : Leather
  • Material : Kevlar; Stainless Steel blend
  • Cut Resistance : ASTM F1790-97 Level-4; EN388
  • Standards : ASTM 3389-05 Level-6; EN388 Level-4; ASTM F1790-97 Level-4; EN388; EN388 Level -3
Image
SKU
Description
alt
KV18-55
7 Kevlar® and steel blend Yellow Leather patch Palm Natural