Gloves
Tuff-Coat General Purpose
Tuff-Coat General Purpose
Tuff-Coat dipped gloves provide durable hand protection without sacrificing dexterity. Tuff-Coat gloves are available in a variety of weights and fiber blends and offer several coating options for increased grip; cut; puncture and abrasion resistance.
Features & Benefits:
Features & Benefits:
- Tuff-Coat; general purpose series feature seamless knit liners and durable quality coatings.
- Tuff-Coat liners are available in a variety of fibers to suit your application needs.
- Tuff-Coat liners are soft and comfortable; with no seams to rub and chafe - like cut & sewn gloves can.
- Tuff-Coat quality dip coatings are available in either natural rubber or nitrile in a variety of configurations - adding extra protection and inhibiting liquid penetration.
Others
- Grip Pattern
- Rough Finish
- Puncture Resistance
- EN388
- Coating Color
- Blue
- Black
- Cuff Style
- Knit
- Liner Type
- White Nylon
- Brushed Acrylic
- Abrasion Resistance
- ASTM 3389-05 Level-3; EN388 Level-1
- Lining Material
- Acrylic
- Nylon
- Care and Maintenance
- Product withstands commercial laundry-room detergents (up to pH 15) and warm water temperatures up to 120° F (49° C). Lower heat settings (up to 180° F) are suggested for drying as extreme heat may cause shrinking and degradation of fiber.
- Palm Material
- Latex
- Natural Rubber
- Liner Color
- White
- Flourecent Yellow
- Material
- Nylon
Others
- Grip Pattern
- Rough Finish
- Puncture Resistance
- EN388
- Coating Color
- Blue
- Black
- Cuff Style
- Knit
- Liner Type
- White Nylon
- Brushed Acrylic
- Abrasion Resistance
- ASTM 3389-05 Level-3; EN388 Level-1
- Lining Material
- Acrylic
- Nylon
- Care and Maintenance
- Product withstands commercial laundry-room detergents (up to pH 15) and warm water temperatures up to 120° F (49° C). Lower heat settings (up to 180° F) are suggested for drying as extreme heat may cause shrinking and degradation of fiber.
- Palm Material
- Latex
- Natural Rubber
- Liner Color
- White
- Flourecent Yellow
- Material
- Nylon
- Grip Pattern : Rough Finish
- Puncture Resistance : EN388
- Coating Color : Blue|Black
- Cuff Style : Knit
- Liner Type : White Nylon|Brushed Acrylic
- Abrasion Resistance : ASTM 3389-05 Level-3; EN388 Level-1
- Lining Material : Acrylic|Nylon
- Care and Maintenance : Product withstands commercial laundry-room detergents (up to pH 15) and warm water temperatures up to 120° F (49° C). Lower heat settings (up to 180° F) are suggested for drying as extreme heat may cause shrinking and degradation of fiber.
- Palm Material : Latex|Natural Rubber
- Liner Color : White|Flourecent Yellow
- Material : Nylon
Image
SKU
Description
125-L
13 Nylon White Natural Rubber Palm & Fingertips Blue
400-S
10 Acrylic Thermal Hi Viz Yello Natural Rubber Palm & Fingertips Black
125-XL
13 Nylon White Natural Rubber Palm & Fingertips Blue
125-M
13 Nylon White Natural Rubber Palm & Fingertips Blue
400-M
10 Acrylic Thermal Hi Viz Yello Natural Rubber Palm & Fingertips Black
400-XL
Honeywell X-Large Black And Hi-Viz Yellow Tuff-Coat™ Acrylic Acrylic Lined Cold Weather Gloves
400-L
Honeywell Large Hi-Viz Yellow And Black Tuff-Coat™ Acrylic Acrylic Lined Cold Weather Gloves
125-S
13 Nylon White Natural Rubber Palm & Fingertips Blue
400-XXL
10 Acrylic Thermal Hi Viz Yello Natural Rubber Palm & Fingertips Black
125-XXL
13 Nylon White Natural Rubber Palm & Fingertips Blue