Gloves
Workeasy 13G GY NT 1
WorkEasy 13 GY NT 1
Gloves designed for a wide range of applications requiring certified cut-resistant and mechanical protection.
Packaging: packed in packs of 10 pairs, 10 packs per carton (100 pairs)
Sizes: 6/XS to 11/XXL
Others
- Glove Gauge
- 13
- Abrasion Resistance
- 4
- Coating Finish
- Nitrile
- Liner Color
- Grey
- Coating Color
- Grey
- Cut Resistance
- 1
- Coating Coverage
- Palm
- Benefits
- Good quality, excellent price
Others
- Glove Gauge
- 13
- Abrasion Resistance
- 4
- Coating Finish
- Nitrile
- Liner Color
- Grey
- Coating Color
- Grey
- Cut Resistance
- 1
- Coating Coverage
- Palm
- Benefits
- Good quality, excellent price
- Abrasion Resistance : 4
- Coating Finish : Nitrile
- Liner Color : Grey
- Coating Color : Grey
- Cut Resistance : 1
- Coating Coverage : Palm
- Benefits : Good quality, excellent price
- Glove Gauge : 13
Image
SKU
Description
WE21-3313G-9/L
Workeasy 13G GY NT 1 , size 9/L
WE21-3313G-11/XXL
Workeasy 13G GY NT 1 , size 11/XXL
WE21-3313G-10/XL
Workeasy 13G GY NT 1 , size 10/XL
WE21-3313G-8/M
Workeasy 13G GY NT 1 , size 8/M
WE21-3313G-7/S
Workeasy 13G GY NT 1 , size 7/S
WE21-3313G-6/XS
Workeasy 13G GY NT 1 , size 6/XS