Sleeves
Arm Protection - Cotton
Arm Protection - Cotton
Honeywell seamless knit cotton sleeves offer added protection from minor scrapes or abrasions. Cotton is cool and comfortable to wear and is excellent for workers in warm climates who need an added bit of protection.
Features & Benefits:
Features & Benefits:
- Honeywell seamless knit cotton sleeves are soft: comfortable and help keep arms safe from incidental nicks or cuts
- Cotton sleeves are available in a variety of lengths and widths: to suit your application needs
Others
- For Use With
- Warm Climates
- Warnings & Restrictions
- Sleeves are Not Cut or Puncture Proof- Not Recommended for Use With Moving or Serrated Blades.
- Sleeve Type
- Knit
- Material
- Cotton
Others
- For Use With
- Warm Climates
- Warnings & Restrictions
- Sleeves are Not Cut or Puncture Proof- Not Recommended for Use With Moving or Serrated Blades.
- Sleeve Type
- Knit
- Material
- Cotton
- For Use With : Warm Climates
- Warnings & Restrictions : Sleeves are Not Cut or Puncture Proof- Not Recommended for Use With Moving or Serrated Blades.
- Sleeve Type : Knit
- Material : Cotton
Image
SKU
Description
CS-2-18
2-PLY/COTTON SLEEVE/18"
CS-2-20
2 PLY SLEEVE/100% COTTON/20"
CS-1-18
Honeywell Size 18" White 1 Cotton Knit Sleeve With Elastic Closure
CS-1-16
1-PLY/COTTON SLEEVE/16"
CS-2-18TH
Honeywell Size 18" White 2-Ply Cotton Knit Sleeve With Elastic Closure And with Thumbhole