Sleeves
CTSS Comfortrel Cut-Resistant Sleeves
CTSS Comfortrel Cut-Resistant Sleeves
Comfortrel is a unique blend of High Performance Polyethylene (HPPE); fiberglass and polyester fibers providing excellent cut protection. Sleeves are soft and comfortable to wear in even the warmest weather. Sleeves are available in a variety of styles and lengths.
Features & Benefits:
Features & Benefits:
- Newly engineered Comfortrel sleeves offer excellent cut protection and comfort
- The excellent cut protection of Comfortrel is due to a blend of HPPE (High Performance Polyethylene) fiber
- Honeywell has maintained the same level of cut protection; but now with more lycra to give Comfortrel sleeves the elasticity needed to stretch back after wear and wash
- Comfortrel sleeves are available in a variety of lengths; to best suit your needs
Others
- For Use With
- Metal Sheet Handling; Recycling; Automotive Assembly; Blade Handling; Knife Sharpening; Glass Handling
- Abrasion Resistance
- ANSI ASTM F1790-97 Level 4
- Warnings & Restrictions
- Do no Launder Gloves That Have Been in Contact With Toxic Chemicals.
- Sleeve Type
- Knit
- Material
- HPPE; Fiberglass; Polyester
- Cut Resistance
- ANSI ASTM F1790-97 Level 4
- Standards
- ANSI ASTM F1790-97 Level 4
Others
- For Use With
- Metal Sheet Handling; Recycling; Automotive Assembly; Blade Handling; Knife Sharpening; Glass Handling
- Abrasion Resistance
- ANSI ASTM F1790-97 Level 4
- Warnings & Restrictions
- Do no Launder Gloves That Have Been in Contact With Toxic Chemicals.
- Sleeve Type
- Knit
- Material
- HPPE; Fiberglass; Polyester
- Cut Resistance
- ANSI ASTM F1790-97 Level 4
- Standards
- ANSI ASTM F1790-97 Level 4
- For Use With : Metal Sheet Handling; Recycling; Automotive Assembly; Blade Handling; Knife Sharpening; Glass Handling
- Abrasion Resistance : ANSI ASTM F1790-97 Level 4
- Warnings & Restrictions : Do no Launder Gloves That Have Been in Contact With Toxic Chemicals.
- Sleeve Type : Knit
- Material : HPPE; Fiberglass; Polyester
- Cut Resistance : ANSI ASTM F1790-97 Level 4
- Standards : ANSI ASTM F1790-97 Level 4
Image
SKU
Description
CTSS-2-14
2 PLY/14"/PROPRIETARY BLEND
CTSS-2-18
Honeywell Size 18" White 10 Gauge 2-Ply HPPE Fiberglass Polyester Knit Sleeve With Elastic Closure
CTSS-2-20THNS
2 PLY/20"TH/PROPRIETARY BLEND
CTSS-2-18TH
2 PLY/18"TH/PROPRIETARY BLEND
CTSS-2-14TH
2 PLY/14"/TH/PROPRIETARY BLEND