https://sps.honeywell.com/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Sleeves

Stainless Steel Mesh Body Protection - Sleeves

Stainless Steel Mesh Body Protection - Sleeves

Garments made of stainless steel mesh are the ultimate in protection of the body against cut: and slash. Each garment is made of a fluid fabric of individually welded rings for a comfortable fit to move as your body moves. Mesh is corrosion free and easily cleaned: making them resistant to bacteria.

Features & Benefits:
  • Stainless steel metal mesh offers an extreme level of cut protection.
  • Each stainless steel ring is individually welded and 4 ring joined to make a fluid sheet of mesh.
  • Sleeves are available in several different style variations.
  • Aprons: and tunics are also available in different style: size and length variations.
  • Titanium styles: for lightweight comfort: are also available - contact your Customer Care or Territory Sales Mgr for a quote request.

Others

  • Warnings & Restrictions
    • Metal Mesh Gloves- Sleeves and Garments are Not Cut or Puncture Proof- Not Recommended for Use With Moving or Serrated Blades.
  • Material
    • Stainless Steel
  • For Use With
    • Hand Protection

Others

  • Warnings & Restrictions
    • Metal Mesh Gloves- Sleeves and Garments are Not Cut or Puncture Proof- Not Recommended for Use With Moving or Serrated Blades.
  • Material
    • Stainless Steel
  • For Use With
    • Hand Protection
  • Warnings & Restrictions : Metal Mesh Gloves- Sleeves and Garments are Not Cut or Puncture Proof- Not Recommended for Use With Moving or Serrated Blades.
  • Material : Stainless Steel
  • For Use With : Hand Protection
Image
SKU
Description
alt
ST200XXXL
SS MESH DOUBLE SLEVE WITH
alt
ST200XXL
SS MESH DOUBLE SLEVE WITH
alt
ST200XS
Stainless steel metal mesh double sleeve w/stainless steel t-shirt
alt
ST200XL
Stainless steel metal mesh double sleeve w/stainless steel t-shirt
alt
ST200S
Stainless steel metal mesh double sleeve w/stainless steel t-shirt
alt
ST200M
Stainless steel metal mesh double sleeve w/stainless steel t-shirt
alt
ST200L
Stainless steel metal mesh double sleeve w/stainless steel t-shirt
alt
A588XL E
Stainless steel metal mesh sleeve w/elastic straps (wrist to shoulder)
alt
D2588S
stainless steel metal mesh double sleeve w/polypropylene strap harness (wrist to shoulder)
alt
D2588XXXL
S S MESH DOUBLE SLEEVE XXX-LA