Hard Hats
E-1 Full Brim
E-1 Full Brim
The exclusive smooth crown design contains a technically advanced suspension with eight load bearing points to stabilize and balance the hard hat during everyday wear. On impact: the SuperEight impact energy control system dissipates force by reducing it to smaller increments and spreading it over a greater area. Full brim adds an extra margin of protection from hazardous sun rays and hazardous substances falling onto the neck and shoulders.
Features & Benefits:
Features & Benefits:
- Available in full graphic designs.
- Meets ANSI-Z89.1 TYPE 1: Class E: G: or C.
Others
- Suspension Type
- 8-Point
- Shell Material
- Superlectric Thermoplastic
- Brim
- Full Brim
- Standards
- ANSI-Z89.1 TYPE 1, Class E, G, or C
Others
- Suspension Type
- 8-Point
- Shell Material
- Superlectric Thermoplastic
- Brim
- Full Brim
- Standards
- ANSI-Z89.1 TYPE 1, Class E, G, or C
- Suspension Type : 8-Point
- Shell Material : Superlectric Thermoplastic
- Brim : Full Brim
- Standards : ANSI-Z89.1 TYPE 1, Class E, G, or C
Image
SKU
Description
E1W01A000
Full brim Hard Hat With S2FV Headband, 8 Pt. Tab Lok Suspension, Superlectric Thermoplastic, Class E, G, C, Type 1
E1RW01A4532
E1RW SKANSKA
E1RW01A440
E1RW BURNS & MC DONNELL
E1RW01A3594
E1RW SRP
E1RW01A2800
E1RW AJK FOUR GENERATIONS
E1RW01A2760
E1RW ISC
E1RW01A1481
E1RW BLEIGH CONST CO
465010
SHELL E-1 WHITE
E1RW01A534
E1RW CDI CONTRACTORS, LLC
E1RW01A2521
E1RW NABHOLZ INTEGRITY