Hard Hats
The Everest A119R
The Everest A119R
Full brim HDPE shell with accessory slots. Protects from the sun’s UV rays; rain and falling debris. 4-point or 6-point nylon suspension with 2 level height adjustment. A49: Meets ANSI Z89.1-2009 and CSA Z94.1-2005 Type 1 Class E. A119R: Meets ANSI Z89.1-2009 and CSA Z94.1 Type 2 Class E.
Features & Benefits:
Features & Benefits:
- All the protective features of the A49R; plus a foam liner for lateral impact protection.
- Ideal for workers who are exposed to the risk of a blow to the side; front or rear of the head; along with the hazard of falling debris; rain; or the sun's UV rays.
- The 6-point nylon web suspension; with ratchet size adjustment; forehead comfort band and crown pad; 2-level height adjustment and self-centering provides comfort and stability.
- Meets ANSI Z89.1-2009 Type II Class E and CSA Type 2; Class E.
Others
- Rain Trough
- Yes
- Height Adjustment
- 2-Level
- Custom Imprints Available
- Yes
- Suspension Type
- 6-Point
- Shell Material
- HDPE
- Brim
- Full Brim
- Accessory Slots
- Yes
- Standards
- ANSI Z89.1-2009 Type 2, Class E
- CSA Z94.1 Type 2, Class E
Others
- Rain Trough
- Yes
- Height Adjustment
- 2-Level
- Custom Imprints Available
- Yes
- Suspension Type
- 6-Point
- Shell Material
- HDPE
- Brim
- Full Brim
- Accessory Slots
- Yes
- Standards
- ANSI Z89.1-2009 Type 2, Class E
- CSA Z94.1 Type 2, Class E
- Rain Trough : Yes
- Height Adjustment : 2-Level
- Custom Imprints Available : Yes
- Suspension Type : 6-Point
- Shell Material : HDPE
- Brim : Full Brim
- Accessory Slots : Yes
- Standards : ANSI Z89.1-2009 Type 2, Class E|CSA Z94.1 Type 2, Class E
Image
SKU
Description
A119R110000
'Everest'' - Full brim Hard hat with accessory slots, HDPE shell, foam liner, 6 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap.
A49R030000
'Everest'' - Full Brim Hard hat with accessory slots, HDPE shell, 6 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap
A49R080000
'Everest'' - Full Brim Hard hat with accessory slots, HDPE shell, 6 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap
A49R040000
'Everest'' - Full Brim Hard hat with accessory slots, HDPE shell, 6 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap
A119R090000
'Everest'' - Full brim Hard hat with accessory slots, HDPE shell, foam liner, 6 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap.
A119R070000
Honeywell Sky Blue North Everest HDPE | Polyethylene Full Brim Hard Hat With 6 Point Ratchet Suspension
A49040000
'Everest'' - Full brim Hard hat with accessory slots, HDPE shell, 4 point nylon suspension, pin lock adjustment, 4 anchor points for chin strap.
A49R070000
'Everest'' - Full brim Hard hat with accessory slots, HDPE shell, 4 point nylon suspension, pin lock adjustment, 4 anchor points for chin strap.
A49R110000
'Everest'' - Full Brim Hard hat with accessory slots, HDPE shell, 6 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap
A119R020000
'Everest'' - Full brim Hard hat with accessory slots, HDPE shell, foam liner, 6 point nylon suspension, Smooth Lok ratchet adjustment, 4 anchor points for chin strap.