Safety Eyewear
SWRx Collection Titmus SW10
SWRx Collection Titmus SW10
• Features no metal content, close fitting design with removable foam insert.
• Availble in 6 colors and 2 size.
Fit:
• Delivers the ultimate combination of high-performance protection and aggressive sport-inspired styling.
• Features a full frame design, streamlined padded temples and a molded nose-piece for a secure, comfortable fit.
• Available in 6-base and 8-base lens configurations to accommodate almost any safety eye wear prescription
Sizes:
• 6 base - 53.22.125
• 8 base - 56.22.125
Value Proposition:
• Economical protection and conventional style
Features & Benefits:
• Sizes: 6 Base-53.22.125, 8 Base-56.22.125
• Colors: BLK Black, CLR Clear, WHT White, TOR Tortoise, CAMO Camo, BRN Brown
• No metal content, close fitting design, wrapped end pieces
• No replacement temples
• Side shields: Integral Design
• Anti-fog lens coating recommended with this frame style
• Available as Plano