Safety Eyewear
Uvex A200 Series
Uvex A200 Series
Uvex A200 Series safety eyewear offers economical protection and conventional style. Durable frame with integrated side protection and adjustable temple lengths. Available with scratch-resistant hardcoat. Made in USA.
Features & Benefits:
Features & Benefits:
- Anti-scratch Hardcoat
- Durable frame with integrated side protection
- Adjustable temple lengths
- Economical protection and conventional style
- ANSI Z87.1+ 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Anti-scratch Hardcoat coating
- Durable frame with integrated side protection
- Adjustable temple lengths
- Anti-scratch Hardcoat lens coating
- Certified to meet ANSI +2015 & tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- U6 grade-level filtering 99.9% of UVB/UVA protection for far and near UV transmittance
- Economical protection and conventional style
- Made in USA
Others
- Frame Color
- Blue
- Patriot Red - White - Blue
- Black
- Frame Flexibility
- Adjustable temple
- Temple Options
- Spatula
- Lens Coating
- Ultra-Dura HC
- Product Platform Advantages
- Side protection, adjustable temple length at economical value; Made in USA.
- Lens Color
- Gray
- Clear
Others
- Frame Color
- Blue
- Patriot Red - White - Blue
- Black
- Frame Flexibility
- Adjustable temple
- Temple Options
- Spatula
- Lens Coating
- Ultra-Dura HC
- Product Platform Advantages
- Side protection, adjustable temple length at economical value; Made in USA.
- Lens Color
- Gray
- Clear
- Frame Color : Blue|Patriot Red - White - Blue|Black
- Frame Flexibility : Adjustable temple
- Temple Options : Spatula
- Lens Coating : Ultra-Dura HC
- Product Platform Advantages : Side protection, adjustable temple length at economical value; Made in USA.
- Lens Color : Gray|Clear
Image
SKU
Description
A200
Honeywell Uvex® A200 Black Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
A210
Honeywell Uvex® A200 Blue Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
A201
A200 Series Protective Eyewear (ANSI Z87+ / CSA Z94.3 Approved)
A220
A200 Series Protective Eyewear (ANSI Z87+ / CSA Z94.3 Approved)