https://sps.honeywell.com/us/en/search-results.html

Earplugs

TrustFit® Pod Earplugs Retail

Push-in Foam Earplug. Corded or Uncorded

Prolonged exposure to gunshot noise can lead to progressive: long-term hearing loss. Howard Leight TrustFit Pod Reusable Foam Shooting Earplugs offer a unique solution. Developed with the VeriPRO earplug fit-test system: these earplugs feature a dimpled tip which allows the foam to collapse: and a flexible stem for gentler push-in. This makes for easy insertion and removal and eliminates the hygiene concerns associated with roll-down earplugs. The ergonomic design ensures long-wearing comfort and includes a contoured grip paddle that fits naturally between finger and thumb. Suitable for use as shooting earplugs at the range or hunting earplugs in the field. Noise Reduction Rating is 28. 3 or 5 pairs of earplugs per pack.
  • DIMPLED TIP: Dimples in the tip allow the foam to collapse for easy insertion: pod design was developed using the Howard Leight VeriPRO earplug fit-test system to reliably measure fit consistency
  • FLEXIBLE STEM: Insertion is made easier with a flexible stem that allows gentler pushing of earplug into ear canal
  • NO ROLL-DOWN: Proper hygiene is ensured via the no roll-down insertion: especially if hands get dirty while range shooting or hunting
  • CONTOURED PADDLE: The ergonomically contoured paddle fits naturally between finger and thumb for easy handling and insertion
Image
SKU
Description
alt
R-02237
TRUSTFIT CORDED EARPLUGS,3pr
alt
R-02236
TRUSTFIT UNCORDED EARPLUGS,5pr,