Harnesses
Life Grip™ Ladder and Escape Belt
Life Grip™ Ladder/ Escape Belt
The Life Grip™ Ladder/ Escape Belt redefines versatility, comfort and performance beyond anything ever conceived before. The pant adaptation is exactly like the Spider Harness™, Patriot Harness™ pant minus the leg loop pass through slots. In fact, the Life Grip™ Belt can be worn on a Spider Harness™ or Patriot Harness™ adapted pants.
Features & Benefits:
- Built-in Two-inch Increments for even waist sizes 28-inch and above
- Fully functional and certified as an Escape Belt or Ladder Belt when used with tether
- Two load bearing sliding D-rings for bailout system pre-connect
- Optional Tether allows the product to be used as a certified Ladder Belt system
Stows at waist for use with Ladder Hook/Carabiner (ladder hooks and carabiners not Honeywell products) - Tether + Ladder Hook 23' total reach
- All hardware is drop forged, plated for corrosion resistance and 100% proof load tested
Certifications:
- UL classified to NFPA 1983, current edition
- Components UL classified to NFPA 1971, current edition
Options:
- Optional Tether to use as a certified Ladder Belt system