First Responder Gear
Morning Pride® RANGER™ - Structural Turnout Gear
Light on Your Back...Even Lighter on Your Budget!
Tough, rugged, made to fit each unique firefighter, RANGER™ turnout gear protects through the roughest of calls. Offering you a wide variety of options so you can custom design your gear to serve your specific needs, RANGER™ gear is comfortable and light, making it the optimal choice for budget-conscious fire departments who do not want to compromise on quality or protection.
Features and Benefits:
Certification – NFPA 1971
PART OF THE MORNING PRIDE SERIES
Options
Popular Coat Options
• 35˝ Ranger Model
• Leather or Ara-shield® Cuffs, Shoulder Caps and Elbows
• Lettering on Back Patch
• Half-height Bellows Pockets – 6˝ x 9˝ x 1.5˝
• Radio Pocket – 8˝ x 3˝ x 2˝
• Microphone Tab
• Long Tabbed Nomex® Wristlets
• Choice of Required Trim Packages
Popular Pant Options
• Leather or Ara-shield® Knees
• Bellows Pockets – 9˝ x 9˝ x 1.5˝
• Suspenders – Dyna-Fit with Quick-adjust and Padding or H-back
• Choice of Required Trim Packages
Certified Escape Systems
• Spider™ Harness – Integrated Class II safety and rescue harness with A-frame
• Patriot™ Harness – Integrated Class II safety and rescue harness
• Life Grip™ Ladder / Escape Belt – Functional and fully adjustable escape belt
Kevlar® ladder/escape belt