First Responder Gear
The MaskMate™ Hood with STEDAIR® PREVENT
Reduces exposure to carcinogenic particulates
This hood, made with STEDAIR® PREVENT, which has a particulate-blocking efficiency of 99.9%, is one of the most technologically-advanced hoods on the market. It is designed to reduce particulate transfer through the hood on the wearer’s face and neck, while remaining breathable and thermally protective.
Features and Benefits:
Sizes
Features and Benefits:
- Unique design that meets NFPA 1971 specifications
- Superior particulate-blocking thanks to STEDAIR® PREVENT technology
- Air permeable
Sizes
- Universal: 20" - 23.75"
- XL: 24" - 25.25"
Manuals and Guides
Name
Description
File Size
Date
Size
Others
Name
Description
File Size
Date
Size
MaskMate™ Particulate-Blocking Hood with STEDAIR® PREVENT
151.75 KB
10/8/2020
PDF 151.75 KB
Name
Description
File Size
Date
Size
MaskMate™ Particulate-Blocking Hood with STEDAIR® PREVENT
151.75 KB
10/8/2020
PDF 151.75 KB
Image
SKU
Description
HD-NLPR-SQ-B
HD-NLPR-SQ
HD-PLPR-SQ
HD-NXPR-SQ