Boots
Oliver 65 Series 14" Lace-Up Steel Toe
Oliver 65 Series 14" Lace-Up Steel Toe MT PR SD
Oliver 65 Series safety footwear for the Mining industry feature liquid-resistant leather; with a hard-wearing thermoplasitc (TPU) safety cell reinforcement to provide excellent protection from oils and minerals; cuts and abrasions. Boots are lined with a SYMPATEX waterproof liner that is breathable to allow for cooling air flow; and features antimicrobial properties to eliminate odor-causing bacteria. Meets ASTM F2413-11 M I/75 C/75 Mt/75 PR SD.
Features & Benefits:
Features & Benefits:
- Liquid-resistant leather.
- NATUREform steel toe impact protection.
- PORON XRD metatarsal guard.
- Qflex Zero; non-metallic puncture protection.
- SYMPATEX waterproof liner to help keep feet dry.
- NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort.
- All-terrain; dual-density soling technology combines a soft; shock-absorbing; low-density polyurethane (PU) midsole with a high-density; hard-wearing rubber outsole.
- Oliver outsole design is slip-resistant to help prevent worker slips and falls and is heat-resistant to temperatures up to 572° F (300° C).
Others
- Overall Height
- 14
- Water Resistance
- Waterproof
- Metatarsal Protection
- Yes
- Shoe Gender
- Men
- Shoe Size
- Men's Half 7.5 -11.5
- Men's Whole 6-15
- Outsole Material
- Leather
- Steel Toe Protection
- Yes
- Material
- Leather
- Upper Material
- Leather
- Shoe Color
- Black
Others
- Overall Height
- 14
- Water Resistance
- Waterproof
- Metatarsal Protection
- Yes
- Shoe Gender
- Men
- Shoe Size
- Men's Half 7.5 -11.5
- Men's Whole 6-15
- Outsole Material
- Leather
- Steel Toe Protection
- Yes
- Material
- Leather
- Upper Material
- Leather
- Shoe Color
- Black
- Overall Height : 14
- Water Resistance : Waterproof
- Metatarsal Protection : Yes
- Shoe Gender : Men
- Shoe Size : Men's Half 7.5 -11.5|Men's Whole 6-15
- Outsole Material : Leather
- Steel Toe Protection : Yes
- Material : Leather
- Upper Material : Leather
- Shoe Color : Black
Brochure
Name
Description
File Size
Date
Size
HS_oliver_65691_hsp_industrial_footwear_catalog.pdf
12.31 MB
9/25/2020
PDF 12.31 MB
HS_oliver_65691_oliver footwear catalog_2013.pdf
8.41 MB
9/25/2020
PDF 8.41 MB
Others
Name
Description
File Size
Date
Size
HS_oliver_65691_oliver sizing chart v2.pdf
39.84 KB
9/25/2020
PDF 39.84 KB
Name
Description
File Size
Date
Size
HS_oliver_65691_oliver sizing chart v2.pdf
39.84 KB
9/25/2020
PDF 39.84 KB
HS_oliver_65691_hsp_industrial_footwear_catalog.pdf
12.31 MB
9/25/2020
PDF 12.31 MB
HS_oliver_65691_oliver footwear catalog_2013.pdf
8.41 MB
9/25/2020
PDF 8.41 MB
Image
SKU
Description
65691-BLK-115
Oliver 65 Series 14" Lace-Up Steel Toe MT PR SD Size 11.5
65691-BLK-120
Oliver 65 Series 14" Lace-Up Steel Toe MT PR SD Size 12
65691-BLK-105
Oliver 65 Series 14" Lace-Up Steel Toe MT PR SD Size 10.5
65691-BLK-140
Oliver 65 Series 14" Lace-Up Steel Toe MT PR SD Size 14
65691-BLK-085
Oliver 65 Series 14" Lace-Up Steel Toe MT PR SD Size 8.5