Boots
Oliver 65 Series Brown 6" Lace-Up Steel Toe PR EH
Oliver 65 Series Brown 6' Lace-Up Steel Toe PR EH
Oliver 65 series safety footwear for the Oil and Gas industry feature chemical- and liquid-resistant leather: with hard-wearing thermoplastic urethane (TPU) safety cell reinforcement to provide excellent protection from oils and minerals: cuts and abrasions. Meets ASTM F2413-11 M I/75 C/75 PR EH.
Features & Benefits:
Features & Benefits:
- Brown leather: lace-up: 6 inch safety boot.
- NATUREform steel toe impact protection.
- Qflex Zero: non-metallic puncture protection.
- Electrical hazard rated.
- Heavy duty Kevlar stitching on critical seams.
- NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort.
- All-terrain: dual-density soling technology combines a soft: shock-absorbing: low-density polyurethane (PU) midsole with a high-density: hard-wearing rubber outsole.
- Oliver outsole design is slip-resistant to help prevent worker slips and falls and is heat-resistant to temperatures up to 572° F (300° C).
Others
- Overall Height
- 6
- Metatarsal Protection
- No
- Shoe Size
- Men's Whole 6-15
- Men's Half 7.5 -11.5
- Shoe Gender
- Men
- Outsole Material
- Rubber
- Steel Toe Protection
- Yes
- Material
- Leather
- Upper Material
- Leather
- Shoe Color
- Brown
Others
- Overall Height
- 6
- Metatarsal Protection
- No
- Shoe Size
- Men's Whole 6-15
- Men's Half 7.5 -11.5
- Shoe Gender
- Men
- Outsole Material
- Rubber
- Steel Toe Protection
- Yes
- Material
- Leather
- Upper Material
- Leather
- Shoe Color
- Brown
- Overall Height : 6
- Metatarsal Protection : No
- Shoe Size : Men's Whole 6-15|Men's Half 7.5 -11.5
- Shoe Gender : Men
- Outsole Material : Rubber
- Steel Toe Protection : Yes
- Material : Leather
- Upper Material : Leather
- Shoe Color : Brown
Brochure
Name
Description
File Size
Date
Size
HS_oliver_65394_hsp_industrial_footwear_catalog.pdf
12.31 MB
9/25/2020
PDF 12.31 MB
HS_oliver_65394_oliver_brochure_us_final proof.pdf
1.35 MB
9/25/2020
PDF 1.35 MB
Others
Name
Description
File Size
Date
Size
HS_oliver_65394_oliver sizing chart v2.pdf
39.84 KB
9/25/2020
PDF 39.84 KB
Name
Description
File Size
Date
Size
HS_oliver_65394_hsp_industrial_footwear_catalog.pdf
12.31 MB
9/25/2020
PDF 12.31 MB
HS_oliver_65394_oliver sizing chart v2.pdf
39.84 KB
9/25/2020
PDF 39.84 KB
HS_oliver_65394_oliver_brochure_us_final proof.pdf
1.35 MB
9/25/2020
PDF 1.35 MB
Image
SKU
Description
65394-BRN-075
Oliver 65 Series Brown 6" Lace-Up Steel Toe PR EH Size 7.5
65394-BRN-130
Oliver 65 Series Brown 6" Lace-Up Steel Toe PR EH Size 13
65394-BRN-140
Workboot - 6'' Brown, caustic and water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Kevlar stitching - Dual density AT'sTM sole is Electrical Hazard rated and heat resistant (up to 300 C/572 F)
65394-BRN-090
Oliver 65 Series Brown 6" Lace-Up Steel Toe PR EH Size 9
65394-BRN-070
Workboot - 6'' Brown, caustic and water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Kevlar stitching - Dual density AT'sTM sole is Electrical Hazard rated and heat resistant (up to 300 C/572 F)
65394-BRN-095
Oliver 65 Series Brown 6" Lace-Up Steel Toe PR EH Size 9.5
65394-BRN-105
Workboot - 6'' Brown, caustic and water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Kevlar stitching - Dual density AT'sTM sole is Electrical Hazard rated and heat resistant (up to 300 C/572 F)
65394-BRN-080
Oliver 65 Series Brown 6" Lace-Up Steel Toe PR EH Size 8
65394-BRN-100
Oliver 65 Series Brown 6" Lace-Up Steel Toe PR EH Size 10
65394-BRN-110
Oliver 65 Series Brown 6" Lace-Up Steel Toe PR EH Size 11