Boots
PRO Series Proximity BT5050B
STRUCTURAL AND PROXIMITY
Sturdy, Goodyear Welt construction – powerfully designed for unencumbered performance, agility, and safety. Comfortable and lightweight – the days of wearing a 10-pound ARRF boot are gone.
Features and Benefits:
Crosstech® moisture barrier provides the same thermal protection as structural firefighting boots...but that’s not the whole story. We also added an aluminized shield and a double layer of radiant protection, so unique it’s U.S. patent pending. At 6.6 pounds, they barely let you know they are there. Specially designed profiled boot shaft is large enough to accommodate large calves while still fitting comfortably under proximity pants.
• 14″ Leather Pull-on
• Structural and Proximity Boot
• Made in the U.S.A.
• Berry Compliant (Model 5050B)
• Widths: D, E, EEE Full and half sizes 5 to 16
Certifications: NFPA 1971 - Structural FF NFPA 1992 - Liquid Splash
PART OF THE HONEYWELL PRO SERIES
Features and Benefits:
Crosstech® moisture barrier provides the same thermal protection as structural firefighting boots...but that’s not the whole story. We also added an aluminized shield and a double layer of radiant protection, so unique it’s U.S. patent pending. At 6.6 pounds, they barely let you know they are there. Specially designed profiled boot shaft is large enough to accommodate large calves while still fitting comfortably under proximity pants.
• 14″ Leather Pull-on
• Structural and Proximity Boot
• Made in the U.S.A.
• Berry Compliant (Model 5050B)
• Widths: D, E, EEE Full and half sizes 5 to 16
Certifications: NFPA 1971 - Structural FF NFPA 1992 - Liquid Splash
PART OF THE HONEYWELL PRO SERIES
Manuals and Guides
Name
Description
File Size
Date
Size
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
BT5050B
5050B- Pro 14" All Leather Proximity Boot- Berry