Boots
Ranger™ Series BT1000
PREMIUM MODEL
Premium, top of the line model, offers complete protection and lightweight comfort. Only rubber boot on the market utilizing athletic spacer mesh material laminated to buoyant, waterproof neoprene. A combination of natural rubber and butyl rubber ensures complete chemical protection to certified standards.
Features and Benefits:
• 13″ Rubber Pull-on
• Structural and Liquid Splash Boot
• Weight (approx) – 6.3 lbs
• Made in North America
• Widths: Narrow, Medium Wide Full and half sizes 5 to 16
Certifications – NFPA 1971, NFPA 1992, CSA and Mustard HD Protocol TOP-8-2-501 (24 hrs)
Part of the Honeywell Ranger™ Series
Features and Benefits:
• 13″ Rubber Pull-on
• Structural and Liquid Splash Boot
• Weight (approx) – 6.3 lbs
• Made in North America
• Widths: Narrow, Medium Wide Full and half sizes 5 to 16
Certifications – NFPA 1971, NFPA 1992, CSA and Mustard HD Protocol TOP-8-2-501 (24 hrs)
Part of the Honeywell Ranger™ Series
Manuals and Guides
Name
Description
File Size
Date
Size
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
BT1000
1000 - Pull on bunker-Insulated,spacer meshing-Lug sole