Boots
Servus 15" Dipped Neoprene Steel Toe MT EH
Servus 15" Dipped Neoprene Steel Toe MT EH
100% waterproof; triple dipped neoprene work boot; steel toe protection; floating metatarsal guard; chevron outsole and 15 inch height.
Features & Benefits:
Features & Benefits:
- 100% waterproof seamless construction keeps workers feet dry and comfortable .
- Unique dipping process makes boots soft and pliable for less leg fatigue.
- Chevron outsoles provide excellent traction to prevent slips and falls on wet and slick surfaces.
- Floating metatarsal guard protects workers’ feet from crush and impact hazards.
- Meets ASTM F2413-11 M I/75 C/75 Mt/75 EH.
Others
- Overall Height
- 15
- Water Resistance
- Waterproof
- Metatarsal Protection
- Yes
- Shoe Gender
- Men
- Material
- Neoprene
- Insulated
- No
- Steel Midsole Protection
- No
- Shoe Size
- Men's 3-15
- Steel Toe Protection
- Yes
- Insole Material
- Breathe-O-Prene
- Upper Material
- Neoprene
- Shoe Color
- Copper Tan
- Tread
- Chevron
Others
- Overall Height
- 15
- Water Resistance
- Waterproof
- Metatarsal Protection
- Yes
- Shoe Gender
- Men
- Material
- Neoprene
- Insulated
- No
- Steel Midsole Protection
- No
- Shoe Size
- Men's 3-15
- Steel Toe Protection
- Yes
- Insole Material
- Breathe-O-Prene
- Upper Material
- Neoprene
- Shoe Color
- Copper Tan
- Tread
- Chevron
- Overall Height : 15
- Water Resistance : Waterproof
- Metatarsal Protection : Yes
- Shoe Gender : Men
- Material : Neoprene
- Insulated : No
- Steel Midsole Protection : No
- Shoe Size : Men's 3-15
- Steel Toe Protection : Yes
- Insole Material : Breathe-O-Prene
- Upper Material : Neoprene
- Shoe Color : Copper Tan
- Tread : Chevron
Brochure
Name
Description
File Size
Date
Size
HS_servus_dipped_neoprene_-_duraguard_hsp_industrial_footwear_catalog.pdf
12.31 MB
9/25/2020
PDF 12.31 MB
Others
Name
Description
File Size
Date
Size
HS_servus_dipped_neoprene_-_duraguard_servus-dipped-neoprene-duraguard.pdf
60.65 KB
9/25/2020
PDF 60.65 KB
Name
Description
File Size
Date
Size
HS_servus_dipped_neoprene_-_duraguard_hsp_industrial_footwear_catalog.pdf
12.31 MB
9/25/2020
PDF 12.31 MB
HS_servus_dipped_neoprene_-_duraguard_servus-dipped-neoprene-duraguard.pdf
60.65 KB
9/25/2020
PDF 60.65 KB
Image
SKU
Description
22206-CTM-120
Servus 15" Dipped Neoprene Steel Toe MT EH Size 12
22206-CTM-100
Servus 15" Dipped Neoprene Steel Toe MT EH Size 10
22206-CTM-070
Servus 15" Dipped Neoprene Steel Toe MT EH Size 7
22206-CTM-090
Servus 15" Dipped Neoprene Steel Toe MT EH Size 9
22206-CTM-130
Servus 15" Dipped Neoprene Steel Toe MT EH Size 13
22206-CTM-060
Servus 15" Dipped Neoprene Steel Toe MT EH Size 6
22206-CTM-110
Servus 15" Dipped Neoprene Steel Toe MT EH Size 11
22206-CTM-140
Servus 15" Dipped Neoprene Steel Toe MT EH Size 14
22206-CTM-080
Servus 15" Dipped Neoprene Steel Toe MT EH Size 8
22206-CTM-150
Servus 15" Dipped Neoprene Steel Toe MT EH Size 15