Boots
Servus 15" Dipped Neoprene V Wave Steel Toe EH
Servus 15' Dipped Neoprene V Wave Steel Toe EH
V-Wave outsole for increased slip resistance on most surfaces. 100% waterproof: seamless construction. Graduated boot heights lessen irritation. Expandable gusset. Breathe-O-Prene insoles. Polymeric foam insulation. Meets electrical hazard requirements of ASTM F2413-05.
Men’s Whole Sizes: 3-15.
Features & Benefits:
Men’s Whole Sizes: 3-15.
Features & Benefits:
- 100% waterproof seamless construction keeps workers’ feet dry and comfortable.
- V-Wave outsole provides superior traction on surfaces with liquid and debris: reducing worker injury due to slips and falls.
- Expandable gusset is more comfortable and accommodating for wider calves.
- Removable insoles provide shock absorption and wicks away moisture to keep workers’ feet dry and comfortable.
- Neoprene styles meet ASTM F2413-11 EH.
Others
- Overall Height
- 40.6 inch
- Water Resistance
- Waterproof
- Metatarsal Protection
- No
- Shoe Gender
- Men
- Material
- Neoprene
- Insulated
- Yes
- Steel Midsole Protection
- No
- Shoe Size
- Men's 3-15
- Outsole Material
- V-Wave
- Steel Toe Protection
- Yes
- Upper Material
- Neoprene
- Insole Material
- Breathe-O-Prene
- Shoe Color
- Copper Tan
- Tread
- V-Wave
Others
- Overall Height
- 40.6 inch
- Water Resistance
- Waterproof
- Metatarsal Protection
- No
- Shoe Gender
- Men
- Material
- Neoprene
- Insulated
- Yes
- Steel Midsole Protection
- No
- Shoe Size
- Men's 3-15
- Outsole Material
- V-Wave
- Steel Toe Protection
- Yes
- Upper Material
- Neoprene
- Insole Material
- Breathe-O-Prene
- Shoe Color
- Copper Tan
- Tread
- V-Wave
- Overall Height : 40.6 inch
- Water Resistance : Waterproof
- Metatarsal Protection : No
- Shoe Gender : Men
- Material : Neoprene
- Insulated : Yes
- Steel Midsole Protection : No
- Shoe Size : Men's 3-15
- Outsole Material : V-Wave
- Steel Toe Protection : Yes
- Upper Material : Neoprene
- Insole Material : Breathe-O-Prene
- Shoe Color : Copper Tan
- Tread : V-Wave
Brochure
Name
Description
File Size
Date
Size
HS_neoprene_iii_-_v-wave_sole_and_heel_hsp_industrial_footwear_catalog.pdf
12.31 MB
9/25/2020
PDF 12.31 MB
Others
Name
Description
File Size
Date
Size
HS_neoprene_iii_-_v-wave_sole_and_heel_neoprene-iii-v-wave-sole-and-heel.pdf
95.54 KB
9/25/2020
PDF 95.54 KB
Name
Description
File Size
Date
Size
HS_neoprene_iii_-_v-wave_sole_and_heel_neoprene-iii-v-wave-sole-and-heel.pdf
95.54 KB
9/25/2020
PDF 95.54 KB
HS_neoprene_iii_-_v-wave_sole_and_heel_hsp_industrial_footwear_catalog.pdf
12.31 MB
9/25/2020
PDF 12.31 MB
Image
SKU
Description
22234-CTM-090
Servus 15" Dipped Neoprene V Wave Steel Toe EH Size 9
22234-CTM-130
Servus 15" Dipped Neoprene V Wave Steel Toe EH Size 13
22234-CTM-040
Servus 15" Dipped Neoprene V Wave Steel Toe EH Size 4
22234-CTM-060
Servus 15" Dipped Neoprene V Wave Steel Toe EH Size 6
22234-CTM-050
Servus 15" Dipped Neoprene V Wave Steel Toe EH Size 5
22234-CTM-150
Servus 15" Dipped Neoprene V Wave Steel Toe EH Size 15
22234-CTM-080
Servus 15" Dipped Neoprene V Wave Steel Toe EH Size 8
22234-CTM-100
Servus 15" Dipped Neoprene V Wave Steel Toe EH Size 10
22234-CTM-030
Servus 15" Dipped Neoprene V Wave Steel Toe EH Size 3
22234-CTM-120
Servus 15" Dipped Neoprene V Wave Steel Toe EH Size 12