Overshoes
NEOS Adventurer 15" Overshoe
NEOS Adventurer 15" Overshoe
Nylon upper with waterproof membrane protects against harsh weather environments. Perma outsole offers good traction in tough weather conditions. Optional 10 mm removable EVA insole adds comfort (sold separately). Overshoes are lightweight to prevent foot and leg fatigue. Wide; easily opened gusset.
Features & Benefits:
Features & Benefits:
- Nylon upper with waterproof membrane protects against harsh weather environments.
- Perma outsole offers good traction in tough weather conditions.
- Optional 10 mm removable EVA insole adds comfort (sold separately).
- Overshoes are lightweight to prevent foot and leg fatigue.
- Wide; easily opened gusset.
Others
- Overall Height
- 38.1 inch
- Construction
- Nylon upper with waterproof membrane and Perma outsole
- Water Resistance
- Waterproof
- Steel Midsole Protection
- No
- Metatarsal Protection
- No
- Steel Toe Protection
- No
- Material
- Nylon
- Tread
- Perma Sole
- Insulated
- No
Others
- Overall Height
- 38.1 inch
- Construction
- Nylon upper with waterproof membrane and Perma outsole
- Water Resistance
- Waterproof
- Steel Midsole Protection
- No
- Metatarsal Protection
- No
- Steel Toe Protection
- No
- Material
- Nylon
- Tread
- Perma Sole
- Insulated
- No
- Overall Height : 38.1 inch
- Construction : Nylon upper with waterproof membrane and Perma outsole
- Water Resistance : Waterproof
- Steel Midsole Protection : No
- Metatarsal Protection : No
- Steel Toe Protection : No
- Material : Nylon
- Tread : Perma Sole
- Insulated : No
Brochure
Name
Description
File Size
Date
Size
HS_neos_adventurer_hi-overshoe_hsp_industrial_footwear_catalog.pdf
12.31 MB
9/25/2020
PDF 12.31 MB
Others
Name
Description
File Size
Date
Size
HS_neos_adventurer_hi-overshoe_neos-adventurer-hi-overshoe.pdf
44.54 KB
9/25/2020
PDF 44.54 KB
Name
Description
File Size
Date
Size
HS_neos_adventurer_hi-overshoe_hsp_industrial_footwear_catalog.pdf
12.31 MB
9/25/2020
PDF 12.31 MB
HS_neos_adventurer_hi-overshoe_neos-adventurer-hi-overshoe.pdf
44.54 KB
9/25/2020
PDF 44.54 KB
Image
SKU
Description
ANN1-BLK-XSM
NEOS Adventurer 15" Overshoe Size XS
ANN1-BLK-LRG
NEOS Adventurer 15" Overshoe Size L
ANN1-BLK-MED
NEOS Adventurer 15" Overshoe Size M
ANN1-BLK-1XL
NEOS Adventurer 15" Overshoe Size XL
ANN1-BLK-SML
NEOS Adventurer 15" Overshoe Size S
ANN1-BLK-2XL
NEOS Adventurer 15" Overshoe Size 2XL