https://sps.honeywell.com/us/en/search-results.html

Overshoes

NEOS Navigator 5™ Overshoe

NEOS® Navigator 5™ Expandable Overshoe

HS_neos_navigator_5_expandable_overshoe_neos_n5p3
Durable polyester upper with waterproof membrane. Aggressive Vibram Ninja outsole offers superior traction on ice; snow and slush. Overshoes are lightweight to prevent foot and leg fatigue. Wide; easily opened gusset provide ease in putting on or taking off overshoes.

Features & Benefits:
  • Durable polyester upper with waterproof membrane.
  • Aggressive Vibram Ninja outsole offers superior traction on ice; snow and slush.
  • Overshoes are lightweight to prevent foot and leg fatigue.
  • Wide; easily opened gusset provide ease in putting on or taking off overshoes.

Others

  • Overall Height
    • 38.1 inch
  • Construction
    • Polyester upper with waterproof membrane and Vibram Ninja outsole
  • Water Resistance
    • Waterproof
  • Steel Midsole Protection
    • No
  • Metatarsal Protection
    • No
  • Steel Toe Protection
    • No
  • Material
    • Polyester
  • Tread
    • Vibram® Ninja™
  • Insulated
    • No

Others

  • Overall Height
    • 38.1 inch
  • Construction
    • Polyester upper with waterproof membrane and Vibram Ninja outsole
  • Water Resistance
    • Waterproof
  • Steel Midsole Protection
    • No
  • Metatarsal Protection
    • No
  • Steel Toe Protection
    • No
  • Material
    • Polyester
  • Tread
    • Vibram® Ninja™
  • Insulated
    • No
  • Overall Height : 38.1 inch
  • Construction : Polyester upper with waterproof membrane and Vibram Ninja outsole
  • Water Resistance : Waterproof
  • Steel Midsole Protection : No
  • Metatarsal Protection : No
  • Steel Toe Protection : No
  • Material : Polyester
  • Tread : Vibram® Ninja™
  • Insulated : No
Brochure
Name
Description
File Size
Date
Size
HS_neos_navigator_5_expandable_overshoe_hsp_industrial_footwear_catalog.pdf
12.31 MB
9/25/2020
PDF 12.31 MB
Others
Name
Description
File Size
Date
Size
HS_neos_navigator_5_expandable_overshoe_neos-navigator-5-expandable-overshoe.pdf
45.53 KB
9/25/2020
PDF 45.53 KB
Name
Description
File Size
Date
Size
HS_neos_navigator_5_expandable_overshoe_neos-navigator-5-expandable-overshoe.pdf
45.53 KB
9/25/2020
PDF 45.53 KB
HS_neos_navigator_5_expandable_overshoe_hsp_industrial_footwear_catalog.pdf
12.31 MB
9/25/2020
PDF 12.31 MB
Image
SKU
Description
alt
N5P3-GRY-2XL
NEOS® Navigator 5™ Expandable Overshoe Size 2XL
alt
N5P3-GRY-LRG
NEOS® Navigator 5™ Expandable Overshoe Size L
alt
N5P3-GRY-SML
NEOS® Navigator 5™ Expandable Overshoe Size S
alt
N5P3-GRY-MED
NEOS® Navigator 5™ Expandable Overshoe Size M
alt
N5P3-GRY-4XL
NEOS® Navigator 5™ Expandable Overshoe Size 4XL
alt
N5P3-GRY-XSM
NEOS® Navigator 5™ Expandable Overshoe Size XS
alt
N5P3-GRY-1XL
NEOS® Navigator 5™ Expandable Overshoe Size XL
alt
N5P3-GRY-3XL
NEOS® Navigator 5™ Expandable Overshoe Size 3XL