https://sps.honeywell.com/us/en/search-results.html

Overshoes

NEOS Navigator 5™ STABILicers® Overshoe

NEOS Navigator 5™ STABILicers® Overshoe

HS_n5p3s_-_neos_navigator_5_stabilicers_neos_n5p3s
STABILicers outsoles with 32 replaceable cleats: per pair: to provide excellent traction on ice and snow. NOT to be used on hard surfaces. Cleat wrench included with convenient internal pocket. Expandable gaiter top can roll-out to increase boot height to 20 inches. Polyester upper and 4 mm polyurethane foam insulation add comfort and warmth.

Features & Benefits:
  • STABILicers outsoles with 32 replaceable cleats: per pair: providing excellent traction.
  • Cleat wrench included with convenient internal pocket.
  • Nylon upper with waterproof membrane.
  • 4 mm polyurethane foam insulation for added warmth.

Others

  • Overall Height
    • 38.1 inch
  • Construction
    • Polyester upper with waterproof membrane and STABILicers outsole
  • Water Resistance
    • Waterproof
  • Steel Midsole Protection
    • No
  • Metatarsal Protection
    • No
  • Steel Toe Protection
    • No
  • Material
    • Polyester
  • Tread
    • STABILicers®
  • Insulated
    • Yes

Others

  • Overall Height
    • 38.1 inch
  • Construction
    • Polyester upper with waterproof membrane and STABILicers outsole
  • Water Resistance
    • Waterproof
  • Steel Midsole Protection
    • No
  • Metatarsal Protection
    • No
  • Steel Toe Protection
    • No
  • Material
    • Polyester
  • Tread
    • STABILicers®
  • Insulated
    • Yes
  • Overall Height : 38.1 inch
  • Construction : Polyester upper with waterproof membrane and STABILicers outsole
  • Water Resistance : Waterproof
  • Steel Midsole Protection : No
  • Metatarsal Protection : No
  • Steel Toe Protection : No
  • Material : Polyester
  • Tread : STABILicers®
  • Insulated : Yes
Brochure
Name
Description
File Size
Date
Size
HS_n5p3s_-_neos_navigator_5_stabilicers_hsp_industrial_footwear_catalog.pdf
12.31 MB
9/25/2020
PDF 12.31 MB
Others
Name
Description
File Size
Date
Size
HS_n5p3s_-_neos_navigator_5_stabilicers_n5p3s-neos-navigator-5-stabilicers.pdf
59.17 KB
9/25/2020
PDF 59.17 KB
Name
Description
File Size
Date
Size
HS_n5p3s_-_neos_navigator_5_stabilicers_hsp_industrial_footwear_catalog.pdf
12.31 MB
9/25/2020
PDF 12.31 MB
HS_n5p3s_-_neos_navigator_5_stabilicers_n5p3s-neos-navigator-5-stabilicers.pdf
59.17 KB
9/25/2020
PDF 59.17 KB
Image
SKU
Description
alt
N5P3S-GRY-2XL
NEOS Navigator 5™ STABILicers® Overshoe Size 2XL
alt
N5P3S-GRY-XSM
NEOS Navigator 5™ STABILicers® Overshoe Size XS
alt
N5P3S-GRY-1XL
NEOS Navigator 5™ STABILicers® Overshoe Size XL
alt
N5P3S-GRY-SML
NEOS Navigator 5™ STABILicers® Overshoe Size S
alt
N5P3S-GRY-3XL
NEOS Navigator 5™ STABILicers® Overshoe Size 3XL
alt
N5P3S-GRY-MED
NEOS Navigator 5™ STABILicers® Overshoe Size M
alt
N5P3S-GRY-LRG
NEOS Navigator 5™ STABILicers® Overshoe Size L