Overshoes
Ranger Supersize 15" Overboot
Ranger Supersize 15" Overboot Non-Safety Toe
Over-sized design to fit over leather work boots protecting them from harsh environments; increasing the longevity of expensive footwear. Hand-layered rubber compound is vulcanized to prevent seams from leaking providing a 100% waterproof boot to keep feet dry. 15 in (38.1 cm); 5 Buckle; Black.
Features & Benefits:
Features & Benefits:
- Over-sized design to fit over leather work boots protecting them from harsh environments; increasing the longevity of expensive footwear.
- Hand-layered rubber compound is vulcanized to prevent seams from leaking providing a 100% waterproof boot to keep feet dry.
- Rugged ribbed outsoles add traction to keep workers from slipping and falling.
- Rust-resistant buckles secure your overboots for a secure fit to prevent trip hazards.
- Net lining for ease in donning and doffing of boots.
Others
- Construction
- Hand-layered
- Water Resistance
- Waterproof
- Steel Midsole Protection
- No
- Metatarsal Protection
- No
- Steel Toe Protection
- No
- Material
- Rubber
- Tread
- Ribbed pattern outsole
- Insulated
- No
Others
- Construction
- Hand-layered
- Water Resistance
- Waterproof
- Steel Midsole Protection
- No
- Metatarsal Protection
- No
- Steel Toe Protection
- No
- Material
- Rubber
- Tread
- Ribbed pattern outsole
- Insulated
- No
- Construction : Hand-layered
- Water Resistance : Waterproof
- Steel Midsole Protection : No
- Metatarsal Protection : No
- Steel Toe Protection : No
- Material : Rubber
- Tread : Ribbed pattern outsole
- Insulated : No
Brochure
Name
Description
File Size
Date
Size
HS_supersize_rubber_overshoe_hsp_industrial_footwear_catalog.pdf
12.31 MB
9/25/2020
PDF 12.31 MB
Others
Name
Description
File Size
Date
Size
HS_supersize_rubber_overshoe_supersize-rubber-overshoe.pdf
101.34 KB
9/25/2020
PDF 101.34 KB
Name
Description
File Size
Date
Size
HS_supersize_rubber_overshoe_supersize-rubber-overshoe.pdf
101.34 KB
9/25/2020
PDF 101.34 KB
HS_supersize_rubber_overshoe_hsp_industrial_footwear_catalog.pdf
12.31 MB
9/25/2020
PDF 12.31 MB
Image
SKU
Description
T369-BLM-150
Ranger Supersize 15" Overboot Non-Safety Toe Size 15
T369-BLM-110
Ranger Supersize 15" Overboot Non-Safety Toe Size 11
T369-BLM-130
Ranger Supersize 15" Overboot Non-Safety Toe Size 13
T369-BLM-090
Ranger Supersize 15" Overboot Non-Safety Toe Size 9
T369-BLM-080
Ranger Supersize 15" Overboot Non-Safety Toe Size 8
T369-BLM-100
Ranger Supersize 15" Overboot Non-Safety Toe Size 10
T369-BLM-160
Ranger Supersize 15" Overboot Non-Safety Toe Size 16
T369-BLM-120
Ranger Supersize 15" Overboot Non-Safety Toe Size 12
T369-BLM-140
Ranger Supersize 15" Overboot Non-Safety Toe Size 14