Self Contained Breathing Apparatus (SCBA)
Honeywell TITAN™ SCBA
Setting the standard for comfort and durability
Honeywell developed the TITAN® SCBA with advanced functionality for safety: reliability and usability: through extensive collaboration and testing with firefighters. The TITAN is intuitive and easy to use: plus delivers on comfort and the flexibility to move with you. The same Honeywell electronic expertise used in Honeywell Aerospace went into to TITAN for superb reliability and durability.
Features and Benefits:
Ergonomic
Compliant with 1981: 2013 NFPA.
Applications:
Features and Benefits:
Ergonomic
- Swivel and pivot backframe design allows SCBA to move with you in all positions
- Sits firmly on the hips: taking all the weight off the shoulders
- Curved shoulder straps allow complete freedom of arm movement and stay secure: no need for a chest strap. But we do offer one as an option.
- Dual motion sensors minimize false person down alerts.
- ThermAlert™: standard in all TITANs: alarms when you’ve reached a critical point on a time-temperature curve.
- Wellness Check provides an audible and visual alarm should there be an issue with any electronic component on the SCBA.
- Large grab handles are easy to find and use with gloved hands.
- Air Klic second stage regulator locks in place first and every time.
- Easy access to all main components.
- Hoses routed for easy access.
- Standard C-cell batteries: no special batteries to charge and replace.
Compliant with 1981: 2013 NFPA.
Item number | Item Description |
Configured SCBA | Custom configure your TITAN SCBA. Options include
|
995139 | 2013 TITAN SCBA. Complete assembly includes warbling whistle alarm: 30-minute carbon cylinder: 2216 psig: threaded: Twenty/20+ medium facepiece with Kevlar® mesh headnet: PASS: buddy breather: utility D-rings: sliding D-rings. |
995144 | 2013 TITAN SCBA. Complete assembly includes warbling whistle alarm: 45-minute carbon cylinder: 4500 psig: threaded: Twenty/20+ medium facepiece with Kevlar® mesh headnet: PASS: buddy breather: utility D-rings: sliding D-rings. |
995244 | 2013 TITAN SCBA. Complete assembly includes warbling whistle alarm: 60-minute carbon cylinder: 4500 psig: threaded: Twenty/20+ medium facepiece with Kevlar® mesh headnet: PASS: buddy breather: utility D-rings: sliding D-rings. |
995035 | 2013 TITAN SCBA. Complete assembly includes warbling whistle alarm: 30-minute carbon cylinder: 2216 psig: threaded: Twenty/20+ medium facepiece with Kevlar® mesh headnet: PASS: buddy breather: utility D-rings: sliding D-rings: CommCommand voice amplification system (VAS): Carrying case |
995036 | 2013 TITAN SCBA. Complete assembly includes warbling whistle alarm: 30-minute carbon cylinder: 4500 psig: threaded: Twenty/20+ medium facepiece with Kevlar® mesh headnet: PASS: buddy breather: utility D-rings: sliding D-rings: CommCommand voice amplification system (VAS): Carrying case |
995048 | 2013 TITAN SCBA. Complete assembly includes warbling whistle alarm: 30-minute carbon cylinder: 2216 psig: threaded Pathfinder® location system (Tracker sold separately) Twenty/20+ medium facepiece with Kevlar® mesh headnet: PASS: buddy breather: utility D-rings: sliding D-rings: CommCommand voice amplification system (VAS): Carrying case |
Applications:
- Fire Service
- Fire Brigades
- High Heat Applications
Others
- Cylinder Duration
- 30
- 45
- 60
- Head Harness Type
- Kevlar mesh headnet
- Alarm System Alerts
- Plain Whistle
- Bell Alarm
- Warbling Whistle
- Nose Cup Size
- Large
- Small
- Medium
- Coupler Type
- Hansen
- Cylinder Pressure
- 2216
- 3000
- 4500 (psig)
- Cylinder Material
- Aluminium
- Carbon
- Facepiece Material
- Chlorobutyl Rubber
- Item Type
- Closed-Circuit Pressure Demand Self-Contained Breathing Apparatus
- Maximum Number of Cylinders
- 1
- Facepiece Size
- Small
Others
- Cylinder Duration
- 30
- 45
- 60
- Head Harness Type
- Kevlar mesh headnet
- Alarm System Alerts
- Plain Whistle
- Bell Alarm
- Warbling Whistle
- Nose Cup Size
- Large
- Small
- Medium
- Coupler Type
- Hansen
- Cylinder Pressure
- 2216
- 3000
- 4500 (psig)
- Cylinder Material
- Aluminium
- Carbon
- Facepiece Material
- Chlorobutyl Rubber
- Item Type
- Closed-Circuit Pressure Demand Self-Contained Breathing Apparatus
- Maximum Number of Cylinders
- 1
- Facepiece Size
- Small
- Cylinder Duration : 30|45|60
- Head Harness Type : Kevlar mesh headnet
- Alarm System Alerts : Plain Whistle|Bell Alarm|Warbling Whistle
- Nose Cup Size : Large|Small|Medium
- Coupler Type : Hansen
- Cylinder Pressure : 2216 | 3000 | 4500 (psig)
- Cylinder Material : Aluminium|Carbon
- Facepiece Material : Chlorobutyl Rubber
- Item Type : Closed-Circuit Pressure Demand Self-Contained Breathing Apparatus
- Maximum Number of Cylinders : 1
- Facepiece Size : Small
Manuals and Guides
Name
Description
File Size
Date
Size
TITAN SCBA Pressurization Instructions
2.14 MB
9/25/2020
PDF 2.14 MB
Brochure
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
TITAN SCBA Pressurization Instructions
2.14 MB
9/25/2020
PDF 2.14 MB
Image
SKU
Description
SCBA3
CONFIGURED BREATHING APPARATUS