Closed Loop Sensors
CSNX Series
25 A rated current. ±56 A sensing current range. < 0.2 µs response time. ±0.24 % accuracy
The CSN Series of closed loop current sensors are based on the principles of the Magnetoresistive or Hall effects, and the null balance or zero magnetic flux method (feedback system). The magnetic flux in the sensor core is constantly controlled at zero.
The amount of current required to balance zero flux is the measure of the primary current flowing through the conductor, multiplied by the ratio of the primary to secondary windings.
This closed loop current is the output from the device and presents an image of the primary current reduced by the number of secondary turns at any time. This current can be expressed as a voltage by passing it through a resistor.
Others
- Response Time
- < 0.2 µs
- Storage Temperature
- -40°C to 90°C [-40°F to 194°F]
- Pinout Style
- Unipolar
- Offset Current
- < ±0.03 mA
- Output Type
- Current
- Housing Material
- Glass-filled Polyamide (UL94-V0)
- Measuring Resistance
- 0 Ohm min., 80 Ohm max.
- Offset Current Drift
- < ±0.01 mA
- Continuous Current
- ±40 A
- UNSPSC Commodity
- 41111928 Current Sensors
- Accuracy
- ±0.24 %
- Coil Turns
- 2000
- Supply Voltage
- 4.75 Vdc to 5.25 Vdc
- UNSPSC Code
- 41111928
- Sensed Current Range
- ±56 A
- Operate Current
- 25 A RMS at 25°C
- Operating Temperature
- -40°C to 85°C [-40°F to 185°F]
- Output Nominal
- 12.5 mA
- Supply Current
- ±12 mA + Output
- Coil Resistance
- 50 Ohm
- Package Type
- Series connect PCB mount
- Mounting
- PCB on 11 Pins
- Product Type
- Closed loop linear
- Series Name
- CSN
- Sensed Current Type
- ac or dc
Others
- Response Time
- < 0.2 µs
- Storage Temperature
- -40°C to 90°C [-40°F to 194°F]
- Pinout Style
- Unipolar
- Offset Current
- < ±0.03 mA
- Output Type
- Current
- Housing Material
- Glass-filled Polyamide (UL94-V0)
- Measuring Resistance
- 0 Ohm min., 80 Ohm max.
- Offset Current Drift
- < ±0.01 mA
- Continuous Current
- ±40 A
- UNSPSC Commodity
- 41111928 Current Sensors
- Accuracy
- ±0.24 %
- Coil Turns
- 2000
- Supply Voltage
- 4.75 Vdc to 5.25 Vdc
- UNSPSC Code
- 41111928
- Sensed Current Range
- ±56 A
- Operate Current
- 25 A RMS at 25°C
- Operating Temperature
- -40°C to 85°C [-40°F to 185°F]
- Output Nominal
- 12.5 mA
- Supply Current
- ±12 mA + Output
- Coil Resistance
- 50 Ohm
- Package Type
- Series connect PCB mount
- Mounting
- PCB on 11 Pins
- Product Type
- Closed loop linear
- Series Name
- CSN
- Sensed Current Type
- ac or dc
- Response Time : < 0.2 µs
- Storage Temperature : -40°C to 90°C [-40°F to 194°F]
- Pinout Style : Unipolar
- Offset Current : < ±0.03 mA
- Output Type : Current
- Housing Material : Glass-filled Polyamide (UL94-V0)
- Measuring Resistance : 0 Ohm min., 80 Ohm max.
- Offset Current Drift : < ±0.01 mA
- Continuous Current : ±40 A
- UNSPSC Commodity : 41111928 Current Sensors
- Accuracy : ±0.24 %
- Coil Turns : 2000
- Supply Voltage : 4.75 Vdc to 5.25 Vdc
- UNSPSC Code : 41111928
- Sensed Current Range : ±56 A
- Operate Current : 25 A RMS at 25°C
- Operating Temperature : -40°C to 85°C [-40°F to 185°F]
- Output Nominal : 12.5 mA
- Supply Current : ±12 mA + Output
- Coil Resistance : 50 Ohm
- Package Type : Series connect PCB mount
- Mounting : PCB on 11 Pins
- Product Type : Closed loop linear
- Series Name : CSN
- Sensed Current Type : ac or dc