Open Loop Sensors
CSLH Series
ac, dc current. ±9 A, ±45 A sensing current ranges. 3 µs response time. PCB on 3-pins
Honeywell CSLH Series miniature, open-loop current sensors incorporate our SS490 Series miniature ratiometric linear Hall-effect sensor (MRL™). The sensing element is encapsulated in a printed circuit board-mountable plastic package. The combination of sensor, flux collector and housing comprises the current sensor assembly. These sensors are ratiometric.
Others
- Response Time
- 3 µs
- Storage Temperature
- -40°C to 100°C [-40°F to 212°F]
- Operating Temperature
- -25°C to 85°C [-13°F to 185°F]
- Pinout Style
- 3 Pin
- Offset Voltage
- Vs/2
- Output Type
- Sink/source
- Housing Material
- PBT Polyester
- Supply Current
- 11 mA max.
- Offset Shift
- ±0.06
- UNSPSC Commodity
- 41111928 Current Sensors
- Package Type
- PCB Right angle mount
- Mounting
- PCB on 3 Pins
- Sensitivity
- 18.5 mV N* ±3.5 mV N* at 5 Vdc
- Product Type
- Inductive analog
- Supply Voltage
- 4.5 Vdc to 10.5 Vdc
- Series Name
- CSLH
- Sensed Current Type
- ac or dc
- UNSPSC Code
- 41111928
- Sensed Current Range
- ±45 A
Others
- Response Time
- 3 µs
- Storage Temperature
- -40°C to 100°C [-40°F to 212°F]
- Operating Temperature
- -25°C to 85°C [-13°F to 185°F]
- Pinout Style
- 3 Pin
- Offset Voltage
- Vs/2
- Output Type
- Sink/source
- Housing Material
- PBT Polyester
- Supply Current
- 11 mA max.
- Offset Shift
- ±0.06
- UNSPSC Commodity
- 41111928 Current Sensors
- Package Type
- PCB Right angle mount
- Mounting
- PCB on 3 Pins
- Sensitivity
- 18.5 mV N* ±3.5 mV N* at 5 Vdc
- Product Type
- Inductive analog
- Supply Voltage
- 4.5 Vdc to 10.5 Vdc
- Series Name
- CSLH
- Sensed Current Type
- ac or dc
- UNSPSC Code
- 41111928
- Sensed Current Range
- ±45 A
- Response Time : 3 µs
- Storage Temperature : -40°C to 100°C [-40°F to 212°F]
- Operating Temperature : -25°C to 85°C [-13°F to 185°F]
- Pinout Style : 3 Pin
- Offset Voltage : Vs/2
- Output Type : Sink/source
- Housing Material : PBT Polyester
- Supply Current : 11 mA max.
- Offset Shift : ±0.06
- UNSPSC Commodity : 41111928 Current Sensors
- Package Type : PCB Right angle mount
- Mounting : PCB on 3 Pins
- Sensitivity : 18.5 mV N* ±3.5 mV N* at 5 Vdc
- Product Type : Inductive analog
- Supply Voltage : 4.5 Vdc to 10.5 Vdc
- Series Name : CSLH
- Sensed Current Type : ac or dc
- UNSPSC Code : 41111928
- Sensed Current Range : ±45 A
Brochure
Name
Description
File Size
Date
Size
Catalog
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size