Humidity with Temperature Sensors
HIH-4000 Series
Analog output, relative humidity sensor. Humidity accuracy: ±3.5 %RH. 4 Vdc to 5.8 Vdc supply. Uncovered
The HIH-4000 Series Humidity Sensors are designed specifically for high volume OEM (Original Equipment Manufacturer) users. Direct input to a controller or other device is made possible by this sensor’s near linear voltage output. With a typical current draw of only 200 μA, the HIH-4000 Series is often ideally suited for low drain, battery operated systems.
Tight sensor interchangeability reduces or eliminates OEM production calibration costs. Individual sensor calibration data is available. The HIH-4000 Series delivers instrumentation-quality RH (Relative Humidity) sensing performance in a competitively priced, solderable SIP (Single In-line Package).
Available in two lead spacing configurations, the RH sensor is a laser trimmed, thermoset polymer capacitive sensing element with on-chip integrated signal conditioning. The sensing element's multilayer construction provides excellent resistance to most application hazards such as wetting, dust, dirt, oils and common environmental chemicals.
Others
- Response Time
- 15 s 1/e in slow moving air
- Hysteresis
- ±3 %RH
- Operating Temperature
- -40°C to 85°C [-40°F to 185°F]
- Stability at 50% RH
- ±1.2 %RH
- Supply Current
- 500 µA
- Moisture/Dust Filter
- No
- Alarms
- No
- Long-term Stability (Drift)
- ±1.2 %RH for five years; ±0.25 %RH each year
- Package Type
- 1,27 mm [0.050 in] lead pitch SIP
- 2,54 mm [0.100 in] lead pitch SIP
- Repeatability
- ±0.5 % RH
- ±0.5% RH
- Combined Humidity and Temperature Sensor
- No
- Output Signal
- Analog voltage
- Calibration and Data Printout
- No
- Yes
- Covered Device
- No
- Supply Voltage
- 5.8 Vdc
- Series Name
- HIH-4000
- Interchangeability
- 0 %RH to 59% RH ±5 %RH, 60 %RH to 100 %RH ±8 %RH
Others
- Response Time
- 15 s 1/e in slow moving air
- Hysteresis
- ±3 %RH
- Operating Temperature
- -40°C to 85°C [-40°F to 185°F]
- Stability at 50% RH
- ±1.2 %RH
- Supply Current
- 500 µA
- Moisture/Dust Filter
- No
- Alarms
- No
- Long-term Stability (Drift)
- ±1.2 %RH for five years; ±0.25 %RH each year
- Package Type
- 1,27 mm [0.050 in] lead pitch SIP
- 2,54 mm [0.100 in] lead pitch SIP
- Repeatability
- ±0.5 % RH
- ±0.5% RH
- Combined Humidity and Temperature Sensor
- No
- Output Signal
- Analog voltage
- Calibration and Data Printout
- No
- Yes
- Covered Device
- No
- Supply Voltage
- 5.8 Vdc
- Series Name
- HIH-4000
- Interchangeability
- 0 %RH to 59% RH ±5 %RH, 60 %RH to 100 %RH ±8 %RH
- Response Time : 15 s 1/e in slow moving air
- Hysteresis : ±3 %RH
- Operating Temperature : -40°C to 85°C [-40°F to 185°F]
- Stability at 50% RH : ±1.2 %RH
- Supply Current : 500 µA
- Moisture/Dust Filter : No
- Alarms : No
- Long-term Stability (Drift) : ±1.2 %RH for five years; ±0.25 %RH each year
- Package Type : 1,27 mm [0.050 in] lead pitch SIP|2,54 mm [0.100 in] lead pitch SIP
- Repeatability : ±0.5 % RH|±0.5% RH
- Combined Humidity and Temperature Sensor : No
- Output Signal : Analog voltage
- Calibration and Data Printout : No|Yes
- Covered Device : No
- Supply Voltage : 5.8 Vdc
- Series Name : HIH-4000
- Interchangeability : 0 %RH to 59% RH ±5 %RH, 60 %RH to 100 %RH ±8 %RH