https://sps.honeywell.com/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Humidity with Temperature Sensors

HIH-4602-A/C Series

Analog output, relative humidity & temp. sensor combined in same package. Humidity accuracy: ±3.5 %RH. Factory calibration data with each listing

Distributor Inventory

HIH-4602-A/C Series Relative Humidity (RH) sensors combine both relative humidity and temperature sensing in a TO-5 housing with a hydrophobic sintered stainless steel filter. The laser-trimmed, thermoset polymer capacitive sensing elements have on-chip integrated signal conditioning. The temperature sensor is thermally connected with the RH sensor making the HIH-4602-A/C often ideal for measuring dew point and other absolute moisture terms.

The HIH-4602-A contains an integral thermistor, while the HIH-4602-C contains an integral precision RTD. Factory calibration data supplied with each sensor allows individually matched downstream electronics and ±3.5 %RH total accuracy.

Others

  • Operating Temperature
    • -40°C to 85°C [-40°F to 185°F]
  • Stability at 50% RH
    • ±0.5 %RH
  • Response Time
    • 50 s 1/e in slow moving air
  • Supply Current
    • 500 µA
  • Moisture/Dust Filter
    • Yes
  • Alarms
    • No
  • Accuracy (Best Fit Straight Line)
    • ±3.5 %RH
  • Package Type
    • TO-5 Can
  • Repeatability
    • ±0.5 %RH
  • Combined Humidity and Temperature Sensor
    • Yes
  • Output Signal
    • Analog voltage for humidity, resistance for temperature
  • Calibration and Data Printout
    • Yes
  • Covered Device
    • Yes
  • Supply Voltage
    • 5.0 Vdc typ.
  • Series Name
    • HIH-4602
  • Temperature Sensing Type
    • 100 kOhm NTC thermistor, ±5 % at 25 °C [77 °F]
    • Thin platinum RTD class 2B (Ro: ±0.25%), 1 kOhm at 0 °C [32 °F]
  • Interchangeability
    • 0 %RH to 59% RH ±5 %RH, 60 %RH to 100 %RH ±8 %RH
  • Hysteresis
    • ±3 %RH

Others

  • Operating Temperature
    • -40°C to 85°C [-40°F to 185°F]
  • Stability at 50% RH
    • ±0.5 %RH
  • Response Time
    • 50 s 1/e in slow moving air
  • Supply Current
    • 500 µA
  • Moisture/Dust Filter
    • Yes
  • Alarms
    • No
  • Accuracy (Best Fit Straight Line)
    • ±3.5 %RH
  • Package Type
    • TO-5 Can
  • Repeatability
    • ±0.5 %RH
  • Combined Humidity and Temperature Sensor
    • Yes
  • Output Signal
    • Analog voltage for humidity, resistance for temperature
  • Calibration and Data Printout
    • Yes
  • Covered Device
    • Yes
  • Supply Voltage
    • 5.0 Vdc typ.
  • Series Name
    • HIH-4602
  • Temperature Sensing Type
    • 100 kOhm NTC thermistor, ±5 % at 25 °C [77 °F]
    • Thin platinum RTD class 2B (Ro: ±0.25%), 1 kOhm at 0 °C [32 °F]
  • Interchangeability
    • 0 %RH to 59% RH ±5 %RH, 60 %RH to 100 %RH ±8 %RH
  • Hysteresis
    • ±3 %RH
  • Operating Temperature : -40°C to 85°C [-40°F to 185°F]
  • Stability at 50% RH : ±0.5 %RH
  • Response Time : 50 s 1/e in slow moving air
  • Supply Current : 500 µA
  • Moisture/Dust Filter : Yes
  • Alarms : No
  • Accuracy (Best Fit Straight Line) : ±3.5 %RH
  • Package Type : TO-5 Can
  • Repeatability : ±0.5 %RH
  • Combined Humidity and Temperature Sensor : Yes
  • Output Signal : Analog voltage for humidity, resistance for temperature
  • Calibration and Data Printout : Yes
  • Covered Device : Yes
  • Supply Voltage : 5.0 Vdc typ.
  • Series Name : HIH-4602
  • Temperature Sensing Type : 100 kOhm NTC thermistor, ±5 % at 25 °C [77 °F]|Thin platinum RTD class 2B (Ro: ±0.25%), 1 kOhm at 0 °C [32 °F]
  • Interchangeability : 0 %RH to 59% RH ±5 %RH, 60 %RH to 100 %RH ±8 %RH
  • Hysteresis : ±3 %RH
Data Sheet
Name
Description
File Size
Date
Size
HIH-4602-A/C Series Humidity Sensors
225.82 KB
5/11/2021
PDF 225.82 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Humidity Sensors
159.39 KB
5/11/2021
PDF 159.39 KB
Thermal Sensors
977.58 KB
5/11/2021
PDF 977.58 KB
HIH-4602-A/C Series Humidity Sensors
161.95 KB
5/11/2021
PDF 161.95 KB
Technical Note
Name
Description
File Size
Date
Size
Thermoset Polymer-based Capacitive Sensors
83.37 KB
5/11/2021
PDF 83.37 KB
Humidity Sensor Theory and Behavior
136.02 KB
5/11/2021
PDF 136.02 KB
Humidity Sensor Moisture and Psychrometrics
119.95 KB
5/11/2021
PDF 119.95 KB
Humidity Sensor Performance Characteristics
68.51 KB
5/11/2021
PDF 68.51 KB
HIH Series Humidity Sensors Chemical Resistivity
129.24 KB
5/11/2021
PDF 129.24 KB
Energy and Environmental Design Trends
828.15 KB
5/11/2021
PDF 828.15 KB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches: Solutions for Medical Applications
495.3 KB
5/11/2021
PDF 495.3 KB
Sensor Use in Building Energy Conservation
2.53 MB
5/11/2021
PDF 2.53 MB
Name
Description
File Size
Date
Size
Sensors and Switches: Solutions for Medical Applications
495.3 KB
5/11/2021
PDF 495.3 KB
Thermoset Polymer-based Capacitive Sensors
83.37 KB
5/11/2021
PDF 83.37 KB
Humidity Sensor Theory and Behavior
136.02 KB
5/11/2021
PDF 136.02 KB
Humidity Sensor Moisture and Psychrometrics
119.95 KB
5/11/2021
PDF 119.95 KB
Humidity Sensor Performance Characteristics
68.51 KB
5/11/2021
PDF 68.51 KB
HIH Series Humidity Sensors Chemical Resistivity
129.24 KB
5/11/2021
PDF 129.24 KB
Humidity Sensors
159.39 KB
5/11/2021
PDF 159.39 KB
Energy and Environmental Design Trends
828.15 KB
5/11/2021
PDF 828.15 KB
Thermal Sensors
977.58 KB
5/11/2021
PDF 977.58 KB
HIH-4602-A/C Series Humidity Sensors
225.82 KB
5/11/2021
PDF 225.82 KB
Sensor Use in Building Energy Conservation
2.53 MB
5/11/2021
PDF 2.53 MB
HIH-4602-A/C Series Humidity Sensors
161.95 KB
5/11/2021
PDF 161.95 KB