https://sps.honeywell.com/us/en/search-results.html

Humidity with Temperature Sensors

HIH-4602-L Series

Analog output, relative humidity sensor. Humidity accuracy: ±3.5 %RH. 4 Vdc to 5.8 Vdc supply. Factory calibration data with some listings

Distributor Inventory

HIH-4602-L Series Relative Humidity (RH) sensors are designed to deliver RH sensing in a rugged, low-cost slotted TO-5 can. The laser-trimmed, thermoset polymer capacitive sensing elements have on-chip integrated signal conditioning, helping to reduce product development times. A typical current draw of only 200 μA allows use in battery-powered systems. HIH-4602-L-CP sensors include a calibration and data printout to allow individually matched downstream electronics and ±3.5 %RH total accuracy.

Others

  • Operating Temperature
    • -40°C to 85°C [-40°F to 185°F]
  • Stability at 50% RH
    • ±0.5 %RH
  • Response Time
    • 30 s 1/e in slow moving air
  • Moisture/Dust Filter
    • No
  • Supply Current
    • 500 µA
  • Alarms
    • No
  • Long-term Stability (Drift)
    • ±1.2 %RH for five years; ±0.25 %RH each year
  • Package Type
    • TO-5 Can
  • Repeatability
    • ±0.5 %RH
  • Combined Humidity and Temperature Sensor
    • No
  • Output Signal
    • Analog voltage
  • Calibration and Data Printout
    • No
    • Yes
  • Covered Device
    • Yes
  • Supply Voltage
    • 5.0 Vdc typ.
  • Series Name
    • HIH-4602
  • Interchangeability
    • 0 %RH to 59% RH ±5 %RH, 60 %RH to 100 %RH ±8 %RH
  • Hysteresis
    • ±3 %RH

Others

  • Operating Temperature
    • -40°C to 85°C [-40°F to 185°F]
  • Stability at 50% RH
    • ±0.5 %RH
  • Response Time
    • 30 s 1/e in slow moving air
  • Moisture/Dust Filter
    • No
  • Supply Current
    • 500 µA
  • Alarms
    • No
  • Long-term Stability (Drift)
    • ±1.2 %RH for five years; ±0.25 %RH each year
  • Package Type
    • TO-5 Can
  • Repeatability
    • ±0.5 %RH
  • Combined Humidity and Temperature Sensor
    • No
  • Output Signal
    • Analog voltage
  • Calibration and Data Printout
    • No
    • Yes
  • Covered Device
    • Yes
  • Supply Voltage
    • 5.0 Vdc typ.
  • Series Name
    • HIH-4602
  • Interchangeability
    • 0 %RH to 59% RH ±5 %RH, 60 %RH to 100 %RH ±8 %RH
  • Hysteresis
    • ±3 %RH
  • Operating Temperature : -40°C to 85°C [-40°F to 185°F]
  • Stability at 50% RH : ±0.5 %RH
  • Response Time : 30 s 1/e in slow moving air
  • Moisture/Dust Filter : No
  • Supply Current : 500 µA
  • Alarms : No
  • Long-term Stability (Drift) : ±1.2 %RH for five years; ±0.25 %RH each year
  • Package Type : TO-5 Can
  • Repeatability : ±0.5 %RH
  • Combined Humidity and Temperature Sensor : No
  • Output Signal : Analog voltage
  • Calibration and Data Printout : No|Yes
  • Covered Device : Yes
  • Supply Voltage : 5.0 Vdc typ.
  • Series Name : HIH-4602
  • Interchangeability : 0 %RH to 59% RH ±5 %RH, 60 %RH to 100 %RH ±8 %RH
  • Hysteresis : ±3 %RH
Data Sheet
Name
Description
File Size
Date
Size
HIH-4602-L Series Humidity Sensors
116.77 KB
12/3/2020
PDF 116.77 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Humidity Sensors
159.39 KB
12/3/2020
PDF 159.39 KB
Thermal Sensors
11.07 MB
12/3/2020
PDF 11.07 MB
Technical Note
Name
Description
File Size
Date
Size
Humidity Sensor Moisture and Psychrometrics
119.95 KB
12/3/2020
PDF 119.95 KB
Thermoset Polymer-based Capacitive Sensors
83.37 KB
12/3/2020
PDF 83.37 KB
Humidity Sensor Theory and Behavior
136.02 KB
12/3/2020
PDF 136.02 KB
HIH Series Humidity Sensors Chemical Resistivity
129.24 KB
12/3/2020
PDF 129.24 KB
Humidity Sensor Performance Characteristics
68.51 KB
12/3/2020
PDF 68.51 KB
Energy and Environmental Design Trends
823.31 KB
1/11/2021
PDF 823.31 KB
Application Note
Name
Description
File Size
Date
Size
Sensor Use in Building Energy Conservation
2.52 MB
12/3/2020
PDF 2.52 MB
Name
Description
File Size
Date
Size
Humidity Sensor Moisture and Psychrometrics
119.95 KB
12/3/2020
PDF 119.95 KB
Thermoset Polymer-based Capacitive Sensors
83.37 KB
12/3/2020
PDF 83.37 KB
Humidity Sensor Theory and Behavior
136.02 KB
12/3/2020
PDF 136.02 KB
Humidity Sensors
159.39 KB
12/3/2020
PDF 159.39 KB
HIH Series Humidity Sensors Chemical Resistivity
129.24 KB
12/3/2020
PDF 129.24 KB
Humidity Sensor Performance Characteristics
68.51 KB
12/3/2020
PDF 68.51 KB
Energy and Environmental Design Trends
823.31 KB
1/11/2021
PDF 823.31 KB
Thermal Sensors
11.07 MB
12/3/2020
PDF 11.07 MB
HIH-4602-L Series Humidity Sensors
116.77 KB
12/3/2020
PDF 116.77 KB
Sensor Use in Building Energy Conservation
2.52 MB
12/3/2020
PDF 2.52 MB