https://sps.honeywell.com/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Humidity with Temperature Sensors

Honeywell HumidIcon™ HIH6100 Series

Digital output, relative humidity & temperature sensor combined in same package. Humidity accuracy: ±4.0 %RH typ.. Temp. accuracy: ±0.5 °C typ.

Distributor Inventory

Honeywell HumidIcon™ Digital Humidity/Temperature Sensors, HIH6100 Series, are digital output-type relative humidity (RH) and temperature sensors combined in the same package. These sensors provide an accuracy level of ±4.0 %RH and a temperature accuracy level of ±0.5 °C.

Features
  • Industry-leading long-term stability
  • True temperature-compensated digital I2C or SPI output
  • Industry-leading reliability
  • Energy efficiency
  • Lowest total cost solution
  • Ultra-small package size and options
  • Other accuracies available: ±1.7 %RH (HIH9000 Series), ±2.0 %RH (HIH8000 Series), ±3.0 %RH (HIH7000 Series), and ±4.5 %RH (HIH6000 Series)

Others

  • Stability at 50% RH
    • ±0.5 %RH
  • Operating Temperature
    • -40°C to 85°C [-40°F to 185°F]
  • Response Time
    • 6 s in 20 l/min minimum airflow
  • Moisture/Dust Filter
    • Yes
  • Supply Current
    • 650 µA
  • Alarms
    • Yes
    • No
  • Accuracy (Best Fit Straight Line)
    • ±4 %RH
  • Long-term Stability (Drift)
    • ±1.2 %RH for five years
  • Package Type
    • Surface mount, SOIC-8
    • Surface mount, SOIC-8, five units on tape (sample)
    • SIP 4 Pin, five units on tape (sample)
    • SIP 4 Pin
  • Repeatability
    • ±0.5 %RH
  • Combined Humidity and Temperature Sensor
    • Yes
  • Output Signal
    • Digital I<sup>2</sup>C, address 0x27
    • SPI
  • Calibration and Data Printout
    • No
  • Covered Device
    • No
  • Supply Voltage
    • 3.3 Vdc typ.
  • Series Name
    • Honeywell HumidIcon™ HIH6100
  • Temperature Sensing Type
    • Silicon temp sensor built into ASIC
  • Interchangeability
    • 10 %RH to 90 %RH ± 4 %RH
  • Hysteresis
    • ±1.5 %RH
  • Total Error Band
    • ±5 %RH

Others

  • Stability at 50% RH
    • ±0.5 %RH
  • Operating Temperature
    • -40°C to 85°C [-40°F to 185°F]
  • Response Time
    • 6 s in 20 l/min minimum airflow
  • Moisture/Dust Filter
    • Yes
  • Supply Current
    • 650 µA
  • Alarms
    • Yes
    • No
  • Accuracy (Best Fit Straight Line)
    • ±4 %RH
  • Long-term Stability (Drift)
    • ±1.2 %RH for five years
  • Package Type
    • Surface mount, SOIC-8
    • Surface mount, SOIC-8, five units on tape (sample)
    • SIP 4 Pin, five units on tape (sample)
    • SIP 4 Pin
  • Repeatability
    • ±0.5 %RH
  • Combined Humidity and Temperature Sensor
    • Yes
  • Output Signal
    • Digital I<sup>2</sup>C, address 0x27
    • SPI
  • Calibration and Data Printout
    • No
  • Covered Device
    • No
  • Supply Voltage
    • 3.3 Vdc typ.
  • Series Name
    • Honeywell HumidIcon™ HIH6100
  • Temperature Sensing Type
    • Silicon temp sensor built into ASIC
  • Interchangeability
    • 10 %RH to 90 %RH ± 4 %RH
  • Hysteresis
    • ±1.5 %RH
  • Total Error Band
    • ±5 %RH
  • Stability at 50% RH : ±0.5 %RH
  • Operating Temperature : -40°C to 85°C [-40°F to 185°F]
  • Response Time : 6 s in 20 l/min minimum airflow
  • Moisture/Dust Filter : Yes
  • Supply Current : 650 µA
  • Alarms : Yes|No
  • Accuracy (Best Fit Straight Line) : ±4 %RH
  • Long-term Stability (Drift) : ±1.2 %RH for five years
  • Package Type : Surface mount, SOIC-8|Surface mount, SOIC-8, five units on tape (sample)|SIP 4 Pin, five units on tape (sample)|SIP 4 Pin
  • Repeatability : ±0.5 %RH
  • Combined Humidity and Temperature Sensor : Yes
  • Output Signal : Digital I2C, address 0x27|SPI
  • Calibration and Data Printout : No
  • Covered Device : No
  • Supply Voltage : 3.3 Vdc typ.
  • Series Name : Honeywell HumidIcon™ HIH6100
  • Temperature Sensing Type : Silicon temp sensor built into ASIC
  • Interchangeability : 10 %RH to 90 %RH ± 4 %RH
  • Hysteresis : ±1.5 %RH
  • Total Error Band : ±5 %RH
Data Sheet
Name
Description
File Size
Date
Size
Honeywell HumidIcon™ Digital Humidity/Temperature Sensors: HIH6100 Series
1.29 MB
5/24/2021
PDF 1.29 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Humidity Sensors
159.39 KB
5/24/2021
PDF 159.39 KB
Thermal Sensors
977.58 KB
5/24/2021
PDF 977.58 KB
Installation Instructions
Name
Description
File Size
Date
Size
Honeywell HumidIcon™: HIH6130/6131 Series with SPI Communications
420.41 KB
5/24/2021
PDF 420.41 KB
Honeywell HumidIcon™: HIH6120/6121 Seriess
371.79 KB
5/24/2021
PDF 371.79 KB
Honeywell HumidIcon™: HIH6130/6131 Series with I�C Communications
427.88 KB
5/24/2021
PDF 427.88 KB
Brochure
Name
Description
File Size
Date
Size
Embedded Products in Hospital Applications
4.7 MB
5/24/2021
PDF 4.7 MB
Technical Note
Name
Description
File Size
Date
Size
SPI Comms with Honeywell HumidIcon™ Digital Humidity/Temperature Sensors
156.22 KB
5/24/2021
PDF 156.22 KB
Thermoset Polymer-based Capacitive Sensors
83.37 KB
5/24/2021
PDF 83.37 KB
Humidity Sensor Moisture and Psychrometrics
119.95 KB
5/24/2021
PDF 119.95 KB
Humidity Sensor Theory and Behavior
136.02 KB
5/24/2021
PDF 136.02 KB
Humidity Sensor Performance Characteristics
68.51 KB
5/24/2021
PDF 68.51 KB
Total Error Band Specification for Honeywell Digital Humidity/Temperature Sensors
150.18 KB
5/24/2021
PDF 150.18 KB
Using Alarms on Honeywell HumidIcon™ Digital Humidity/Temperature Sensors
154.41 KB
5/24/2021
PDF 154.41 KB
HIH Series Humidity Sensors Chemical Resistivity
129.24 KB
5/24/2021
PDF 129.24 KB
Entering and Using Command Mode on Honeywell HumidIcon™ Digital Humidity/Temperature Sensors
207.87 KB
5/24/2021
PDF 207.87 KB
Energy and Environmental Design Trends
828.15 KB
5/24/2021
PDF 828.15 KB
Industrial Product Line Card
1.84 MB
5/24/2021
PDF 1.84 MB
I2C Comms with Honeywell HumidIcon™ Digital Humidity/Temperature Sensors
142.2 KB
5/24/2021
PDF 142.2 KB
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches: Solutions for Medical Applications
1.35 MB
5/24/2021
PDF 1.35 MB
Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Application Note
1.9 MB
5/24/2021
PDF 1.9 MB
Sensor Use in Building Energy Conservation
2.53 MB
5/24/2021
PDF 2.53 MB
Solutions for Ventilators
2.81 MB
5/24/2021
PDF 2.81 MB
Sensors and Switches in Chemistry and Immunoassay Analyzers
1.24 MB
5/24/2021
PDF 1.24 MB
Solutions For Healthier Air & HVAC Systems
3.76 MB
5/24/2021
PDF 3.76 MB
Industrial Warehouse Solutions
2.85 MB
5/24/2021
PDF 2.85 MB
Product Photo
Name
Description
File Size
Date
Size
Honeywell HumidIcon™ HIH6000 Series,Honeywell HumidIcon™ HIH6100 Series,Honeywell HumidIcon™ HIH7000 Series,Honeywell HumidIcon™ HIH8000 Series Product Photos
387.93 KB
6/1/2021
387.93 KB
Name
Description
File Size
Date
Size
Sensors and Switches: Solutions for Medical Applications
1.35 MB
5/24/2021
PDF 1.35 MB
SPI Comms with Honeywell HumidIcon™ Digital Humidity/Temperature Sensors
156.22 KB
5/24/2021
PDF 156.22 KB
Honeywell HumidIcon™: HIH6130/6131 Series with SPI Communications
420.41 KB
5/24/2021
PDF 420.41 KB
Thermoset Polymer-based Capacitive Sensors
83.37 KB
5/24/2021
PDF 83.37 KB
Honeywell HumidIcon™ Digital Humidity/Temperature Sensors: HIH6100 Series
1.29 MB
5/24/2021
PDF 1.29 MB
Honeywell HumidIcon™: HIH6120/6121 Seriess
371.79 KB
5/24/2021
PDF 371.79 KB
Honeywell HumidIcon™: HIH6130/6131 Series with I�C Communications
427.88 KB
5/24/2021
PDF 427.88 KB
Humidity Sensor Moisture and Psychrometrics
119.95 KB
5/24/2021
PDF 119.95 KB
Humidity Sensor Theory and Behavior
136.02 KB
5/24/2021
PDF 136.02 KB
Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Application Note
1.9 MB
5/24/2021
PDF 1.9 MB
Humidity Sensor Performance Characteristics
68.51 KB
5/24/2021
PDF 68.51 KB
Total Error Band Specification for Honeywell Digital Humidity/Temperature Sensors
150.18 KB
5/24/2021
PDF 150.18 KB
Using Alarms on Honeywell HumidIcon™ Digital Humidity/Temperature Sensors
154.41 KB
5/24/2021
PDF 154.41 KB
Humidity Sensors
159.39 KB
5/24/2021
PDF 159.39 KB
HIH Series Humidity Sensors Chemical Resistivity
129.24 KB
5/24/2021
PDF 129.24 KB
Entering and Using Command Mode on Honeywell HumidIcon™ Digital Humidity/Temperature Sensors
207.87 KB
5/24/2021
PDF 207.87 KB
Sensor Use in Building Energy Conservation
2.53 MB
5/24/2021
PDF 2.53 MB
Solutions for Ventilators
2.81 MB
5/24/2021
PDF 2.81 MB
Sensors and Switches in Chemistry and Immunoassay Analyzers
1.24 MB
5/24/2021
PDF 1.24 MB
Energy and Environmental Design Trends
828.15 KB
5/24/2021
PDF 828.15 KB
Thermal Sensors
977.58 KB
5/24/2021
PDF 977.58 KB
Solutions For Healthier Air & HVAC Systems
3.76 MB
5/24/2021
PDF 3.76 MB
Industrial Warehouse Solutions
2.85 MB
5/24/2021
PDF 2.85 MB
Industrial Product Line Card
1.84 MB
5/24/2021
PDF 1.84 MB
I2C Comms with Honeywell HumidIcon™ Digital Humidity/Temperature Sensors
142.2 KB
5/24/2021
PDF 142.2 KB
Honeywell HumidIcon™ HIH6000 Series,Honeywell HumidIcon™ HIH6100 Series,Honeywell HumidIcon™ HIH7000 Series,Honeywell HumidIcon™ HIH8000 Series Product Photos
387.93 KB
6/1/2021
387.93 KB
Embedded Products in Hospital Applications
4.7 MB
5/24/2021
PDF 4.7 MB