Humidity with Temperature Sensors
Honeywell HumidIcon™ HIH7000 Series
Digital output, relative humidity & temperature sensor combined in same package. Humidity accuracy: ±3.0 %RH typ.. Temp. accuracy: ±0.5 °C typ.
Honeywell HumidIcon™ Digital Humidity/Temperature Sensors, HIH7000 Series, are digital output-type relative humidity (RH) and temperature sensors combined in the same package. These sensors provide an accuracy level of ±3.0 %RH and a temperature accuracy level of ±0.5 °C.
Features
- Industry-leading long-term stability
- True temperature-compensated digital I2C or SPI output
- Industry-leading reliability
- Energy efficiency
- Lowest total cost solution
- Ultra-small package size and options
- Other accuracies available: ±1.7 %RH (HIH9000 Series), ±2.0 %RH (HIH8000 Series), ±4.0 %RH (HIH6100 Series), and ±4.5 %RH (HIH6000 Series)
Others
- Response Time
- airflow minimum 20 l/m
- Operating Temperature
- -40°C to 100°C [-40°F to 212°F]
- Moisture/Dust Filter
- No
- Yes
- Supply Current
- 650 µA
- Alarms
- Yes
- Accuracy (Best Fit Straight Line)
- ±3.0 %RH
- Long-term Stability (Drift)
- ±1.2 %RH for five years
- Package Type
- Surface mount, SOIC-8, five units on tape (sample)
- SIP 4 Pin, 100 units on tape and reel
- Surface mount, SOIC-8, 1000 units on tape and reel
- SIP 4 Pin, five units on tape (sample)
- Combined Humidity and Temperature Sensor
- Yes
- Output Signal
- Digital I<sup>2</sup>C
- Digital SPI
- Calibration and Data Printout
- No
- Covered Device
- No
- Supply Voltage
- 3.3 Vdc typ.
- Series Name
- Honeywell HumidIcon™ HIH7100
- Temperature Sensing Type
- Silicon temp sensor built into ASIC
Others
- Response Time
- airflow minimum 20 l/m
- Operating Temperature
- -40°C to 100°C [-40°F to 212°F]
- Moisture/Dust Filter
- No
- Yes
- Supply Current
- 650 µA
- Alarms
- Yes
- Accuracy (Best Fit Straight Line)
- ±3.0 %RH
- Long-term Stability (Drift)
- ±1.2 %RH for five years
- Package Type
- Surface mount, SOIC-8, five units on tape (sample)
- SIP 4 Pin, 100 units on tape and reel
- Surface mount, SOIC-8, 1000 units on tape and reel
- SIP 4 Pin, five units on tape (sample)
- Combined Humidity and Temperature Sensor
- Yes
- Output Signal
- Digital I<sup>2</sup>C
- Digital SPI
- Calibration and Data Printout
- No
- Covered Device
- No
- Supply Voltage
- 3.3 Vdc typ.
- Series Name
- Honeywell HumidIcon™ HIH7100
- Temperature Sensing Type
- Silicon temp sensor built into ASIC
- Response Time : airflow minimum 20 l/m
- Operating Temperature : -40°C to 100°C [-40°F to 212°F]
- Moisture/Dust Filter : No|Yes
- Supply Current : 650 µA
- Alarms : Yes
- Accuracy (Best Fit Straight Line) : ±3.0 %RH
- Long-term Stability (Drift) : ±1.2 %RH for five years
- Package Type : Surface mount, SOIC-8, five units on tape (sample)|SIP 4 Pin, 100 units on tape and reel|Surface mount, SOIC-8, 1000 units on tape and reel|SIP 4 Pin, five units on tape (sample)
- Combined Humidity and Temperature Sensor : Yes
- Output Signal : Digital I2C|Digital SPI
- Calibration and Data Printout : No
- Covered Device : No
- Supply Voltage : 3.3 Vdc typ.
- Series Name : Honeywell HumidIcon™ HIH7100
- Temperature Sensing Type : Silicon temp sensor built into ASIC
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches: Solutions for Medical Applications
1.35 MB
1/11/2021
PDF 1.35 MB
Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Application Note
1.9 MB
9/10/2020
PDF 1.9 MB
Sensors and Switches in Chemistry and Immunoassay Analyzers
1.23 MB
9/10/2020
PDF 1.23 MB
Technical Note
Name
Description
File Size
Date
Size
Humidity Sensor Theory and Behavior
136.02 KB
9/10/2020
PDF 136.02 KB
SPI Comms with Honeywell HumidIcon™ Digital Humidity/Temperature Sensors
156.22 KB
9/10/2020
PDF 156.22 KB
Thermoset Polymer-based Capacitive Sensors
83.37 KB
9/10/2020
PDF 83.37 KB
Humidity Sensor Moisture and Psychrometrics
119.95 KB
9/10/2020
PDF 119.95 KB
I2C Comms with Honeywell HumidIcon™ Digital Humidity/Temperature Sensors
142.2 KB
9/10/2020
PDF 142.2 KB
SOIC-8 SMD without filter highres photo
91.04 KB
9/10/2020
91.04 KB
SOIC-8 SMD with filter highres photo
81.01 KB
9/10/2020
81.01 KB
Total Error Band Specification for Honeywell Digital Humidity/Temperature Sensors
150.18 KB
9/10/2020
PDF 150.18 KB
Humidity Sensor Performance Characteristics
68.51 KB
9/10/2020
PDF 68.51 KB
Using Alarms on Honeywell HumidIcon™ Digital Humidity/Temperature Sensors
154.41 KB
9/10/2020
PDF 154.41 KB
Entering and Using Command Mode on Honeywell HumidIcon™ Digital Humidity/Temperature Sensors
207.87 KB
9/10/2020
PDF 207.87 KB
HIH Series Humidity Sensors Chemical Resistivity
129.24 KB
9/10/2020
PDF 129.24 KB
4 Pin SIP without filter highres photo
83.58 KB
9/10/2020
83.58 KB
Energy and Environmental Design Trends
823.31 KB
1/11/2021
PDF 823.31 KB
Data Sheet
Name
Description
File Size
Date
Size
Honeywell HumidIcon™ Digital Humidity/Temperature Sensors: HIH7000 Series
1.09 MB
9/10/2020
PDF 1.09 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Honeywell HumidIcon™: HIH6000, HIH7000, HIH8000, HIH9000 SIP 4 Pin Versions
300.49 KB
9/10/2020
PDF 300.49 KB
Honeywell HumidIcon™: HIH6000, HIH7000, HIH8000, HIH9000 SOIC-8 SMD Versions
337.15 KB
9/10/2020
PDF 337.15 KB
Catalog
Name
Description
File Size
Date
Size
Brochure
Name
Description
File Size
Date
Size
Embedded Products in Hospital Applications
4.7 MB
1/11/2021
PDF 4.7 MB
Name
Description
File Size
Date
Size
Sensors and Switches: Solutions for Medical Applications
1.35 MB
1/11/2021
PDF 1.35 MB
Humidity Sensor Theory and Behavior
136.02 KB
9/10/2020
PDF 136.02 KB
Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Application Note
1.9 MB
9/10/2020
PDF 1.9 MB
SPI Comms with Honeywell HumidIcon™ Digital Humidity/Temperature Sensors
156.22 KB
9/10/2020
PDF 156.22 KB
Thermoset Polymer-based Capacitive Sensors
83.37 KB
9/10/2020
PDF 83.37 KB
Humidity Sensor Moisture and Psychrometrics
119.95 KB
9/10/2020
PDF 119.95 KB
Honeywell HumidIcon™ Digital Humidity/Temperature Sensors: HIH7000 Series
1.09 MB
9/10/2020
PDF 1.09 MB
I2C Comms with Honeywell HumidIcon™ Digital Humidity/Temperature Sensors
142.2 KB
9/10/2020
PDF 142.2 KB
Honeywell HumidIcon™: HIH6000, HIH7000, HIH8000, HIH9000 SIP 4 Pin Versions
300.49 KB
9/10/2020
PDF 300.49 KB
Honeywell HumidIcon™: HIH6000, HIH7000, HIH8000, HIH9000 SOIC-8 SMD Versions
337.15 KB
9/10/2020
PDF 337.15 KB
SOIC-8 SMD without filter highres photo
91.04 KB
9/10/2020
91.04 KB
SOIC-8 SMD with filter highres photo
81.01 KB
9/10/2020
81.01 KB
Total Error Band Specification for Honeywell Digital Humidity/Temperature Sensors
150.18 KB
9/10/2020
PDF 150.18 KB
Humidity Sensor Performance Characteristics
68.51 KB
9/10/2020
PDF 68.51 KB
Using Alarms on Honeywell HumidIcon™ Digital Humidity/Temperature Sensors
154.41 KB
9/10/2020
PDF 154.41 KB
Entering and Using Command Mode on Honeywell HumidIcon™ Digital Humidity/Temperature Sensors
207.87 KB
9/10/2020
PDF 207.87 KB
HIH Series Humidity Sensors Chemical Resistivity
129.24 KB
9/10/2020
PDF 129.24 KB
4 Pin SIP without filter highres photo
83.58 KB
9/10/2020
83.58 KB
Embedded Products in Hospital Applications
4.7 MB
1/11/2021
PDF 4.7 MB
Sensors and Switches in Chemistry and Immunoassay Analyzers
1.23 MB
9/10/2020
PDF 1.23 MB
Energy and Environmental Design Trends
823.31 KB
1/11/2021
PDF 823.31 KB