Humidity with Temperature Sensors
Wall Mount Transducers
Humidity & temperature wall mount transducer using Honeywell HumidIcon™ humidity/temperature sensor (Asia-Pacific Region only)
Honeywell Humidity and Temperature Wall Mount Transducers, SCT Series, are an ideal environmental solution for indoor applications such as building automation and HVAC systems in residential and office buildings. The SCT Series utilizes Honeywell HumidIcon™ humidity/temperature sensors to accurately and reliably sense humidity and temperature in the area to enhance user comfort.
The SCT Series offers a variety of options and features. The transducers can be equipped with or without a legible LCD display that shows the ambient temperature along with the relative humidity or dew point. The stylish cover trim is available in either silver or gold.
Standard output of humidity and temperature is either 4 mA to 20 mA or 0 V to 10 V. The temperature output signal may also be configured with an NTC 10 kOhm, 20 kOhm or PT1000 sensor.
Others
- Trim Color
- Silver
- LCD Display
- With LCD display
- Without LCD display
- Model Type
- Humidity and temperature
- Temperature
- Output Type
- 4 mA to 20 mA
- 0 V to 10 V
- Humidity Accuracy
- 4 %RH
- Temperature Range
- -5°C to 55°C
- None
- Series Name
- SCT
- Temperature Accuracy/Output Type
- 0.3°C
- NTC 20 kOhm
- Pt1000 Class A
- NTC 10 kOhm
Others
- Trim Color
- Silver
- LCD Display
- With LCD display
- Without LCD display
- Model Type
- Humidity and temperature
- Temperature
- Output Type
- 4 mA to 20 mA
- 0 V to 10 V
- Humidity Accuracy
- 4 %RH
- Temperature Range
- -5°C to 55°C
- None
- Series Name
- SCT
- Temperature Accuracy/Output Type
- 0.3°C
- NTC 20 kOhm
- Pt1000 Class A
- NTC 10 kOhm
- Trim Color : Silver
- LCD Display : With LCD display|Without LCD display
- Model Type : Humidity and temperature|Temperature
- Output Type : 4 mA to 20 mA|0 V to 10 V
- Humidity Accuracy : 4 %RH
- Temperature Range : -5°C to 55°C|None
- Series Name : SCT
- Temperature Accuracy/Output Type : 0.3°C|NTC 20 kOhm|Pt1000 Class A|NTC 10 kOhm