Magnets
Magnets
MG Series magnets act as actuators for Hall-effect & MR sensor ICs with unipolar or omnipolar magnetic characteristics.
The MG Series Magnets are available in various compact configurations, strengths, and magnetic materials and are intended for use as actuators for Hall-effect and magnetoresistive sensor ICs with unipolar or omnipolar magnetic characteristics. These magnets are designed to provide minimum magnetic fields at a specified distance to help system designers match the appropriate magnet to their requirements.
Others
- Magnet Material/Process
- Alnico VIII/sintered
- Alnico V/cast
- Alnico VI/sintered
- Rare Earth/pressed
- Magnet Shape
- Cylindrical in internally threaded 4x40 metal bushing
- Bar in externally threaded 1/4-20 plastic bushing
- Bar
- Cylindrical in externally threaded 8x32 metal bushing
- Cylindrical
- Embedded in epoxy-filled 15/32-32 UNS-2A threaded aluminum housing
- Operating Temperature
- -40 °C to 150 °C [-40 °F to 302 °F]
- -40 °C to 200 °C [-40 °F to 392 °F]
- -40 °C to 140 °C [-40 °F to 284 °F]
- -40 °C to 300 °C [-40 °F to 572 °F]
- -40 °C to 250 °C [-40 °F to 482 °F]
- -40 °C to 130 °C [-40 °F to 266 °F]
- Flux at Distance = 5.08 mm [0.2 in]
- 7,5 mT [75 G]
- 7 mT [70 G]
- 19,5 mT [195 G]
- 2.5 mT [25 G]
- 42, mT [420 G]
- 5 mT [50 G]
- 35 mT [350 G]
- 37,5 mT [375 G]
- Flux Distance = 3.81 mm [0.15 in]
- 55 mT [550 G]
- 57,5 mT [575 G]
- 10 mT [100 G]
- Physical Strength
- Good
- Poor
- Resistance to Demagnetization
- Good
- Fair
- Excellent
- Flux at Distance = 2.54 mm [0.1 in]
- 94 mT [940 G]
- 81,0 mT [810 G]
- 12 mT [120 G]
- 37 mT [370 G]
- 28 mT [280 G]
- 47 mT [470 G]
- 20,5 mT [205 G]
- 75 mT [750 G]
- Magnetic Shock Resistance
- Poor
- Product Type
- Magnet
- Series Name
- MG
- Flux at Distance = 0.76 mm [0.03 in]
- 780 mT [7800 G]
- Flux at Distance = 0.25 mm [0.01 in]
- 780 mT [7800 G]
- Flux at Distance = 1.27 mm [0.05 in]
- 36,5 mT [365 G]
- 100 mT [1000 G]
- 117 mT [1170 G]
- 160 mT [1600 G]
- 41 mT [410 G]
- 75,5 mT [755 G]
- 80 mT [800 G]
- 780 mT [7800 G]
Others
- Magnet Material/Process
- Alnico VIII/sintered
- Alnico V/cast
- Alnico VI/sintered
- Rare Earth/pressed
- Magnet Shape
- Cylindrical in internally threaded 4x40 metal bushing
- Bar in externally threaded 1/4-20 plastic bushing
- Bar
- Cylindrical in externally threaded 8x32 metal bushing
- Cylindrical
- Embedded in epoxy-filled 15/32-32 UNS-2A threaded aluminum housing
- Operating Temperature
- -40 °C to 150 °C [-40 °F to 302 °F]
- -40 °C to 200 °C [-40 °F to 392 °F]
- -40 °C to 140 °C [-40 °F to 284 °F]
- -40 °C to 300 °C [-40 °F to 572 °F]
- -40 °C to 250 °C [-40 °F to 482 °F]
- -40 °C to 130 °C [-40 °F to 266 °F]
- Flux at Distance = 5.08 mm [0.2 in]
- 7,5 mT [75 G]
- 7 mT [70 G]
- 19,5 mT [195 G]
- 2.5 mT [25 G]
- 42, mT [420 G]
- 5 mT [50 G]
- 35 mT [350 G]
- 37,5 mT [375 G]
- Flux Distance = 3.81 mm [0.15 in]
- 55 mT [550 G]
- 57,5 mT [575 G]
- 10 mT [100 G]
- Physical Strength
- Good
- Poor
- Resistance to Demagnetization
- Good
- Fair
- Excellent
- Flux at Distance = 2.54 mm [0.1 in]
- 94 mT [940 G]
- 81,0 mT [810 G]
- 12 mT [120 G]
- 37 mT [370 G]
- 28 mT [280 G]
- 47 mT [470 G]
- 20,5 mT [205 G]
- 75 mT [750 G]
- Magnetic Shock Resistance
- Poor
- Product Type
- Magnet
- Series Name
- MG
- Flux at Distance = 0.76 mm [0.03 in]
- 780 mT [7800 G]
- Flux at Distance = 0.25 mm [0.01 in]
- 780 mT [7800 G]
- Flux at Distance = 1.27 mm [0.05 in]
- 36,5 mT [365 G]
- 100 mT [1000 G]
- 117 mT [1170 G]
- 160 mT [1600 G]
- 41 mT [410 G]
- 75,5 mT [755 G]
- 80 mT [800 G]
- 780 mT [7800 G]
- Operating Temperature : -40 °C to 150 °C [-40 °F to 302 °F]|-40 °C to 200 °C [-40 °F to 392 °F]|-40 °C to 140 °C [-40 °F to 284 °F]|-40 °C to 300 °C [-40 °F to 572 °F]|-40 °C to 250 °C [-40 °F to 482 °F]|-40 °C to 130 °C [-40 °F to 266 °F]
- Flux at Distance = 5.08 mm [0.2 in] : 7,5 mT [75 G]|7 mT [70 G]|19,5 mT [195 G]|2.5 mT [25 G]|42, mT [420 G]|5 mT [50 G]|35 mT [350 G]|37,5 mT [375 G]
- Flux Distance = 3.81 mm [0.15 in] : 55 mT [550 G]|57,5 mT [575 G]|10 mT [100 G]
- Physical Strength : Good|Poor
- Resistance to Demagnetization : Good|Fair|Excellent
- Flux at Distance = 2.54 mm [0.1 in] : 94 mT [940 G]|81,0 mT [810 G]|12 mT [120 G]|37 mT [370 G]|28 mT [280 G]|47 mT [470 G]|20,5 mT [205 G]|75 mT [750 G]
- Magnetic Shock Resistance : Poor
- Product Type : Magnet
- Series Name : MG
- Flux at Distance = 0.76 mm [0.03 in] : 780 mT [7800 G]
- Magnet Shape : Cylindrical in internally threaded 4x40 metal bushing|Bar in externally threaded 1/4-20 plastic bushing|Bar|Cylindrical in externally threaded 8x32 metal bushing|Cylindrical|Embedded in epoxy-filled 15/32-32 UNS-2A threaded aluminum housing
- Magnet Material/Process : Alnico VIII/sintered|Alnico V/cast|Alnico VI/sintered|Rare Earth/pressed
- Flux at Distance = 0.25 mm [0.01 in] : 780 mT [7800 G]
- Flux at Distance = 1.27 mm [0.05 in] : 36,5 mT [365 G]|100 mT [1000 G]|117 mT [1170 G]|160 mT [1600 G]|41 mT [410 G]|75,5 mT [755 G]|80 mT [800 G]|780 mT [7800 G]
Data Sheet
Name
Description
File Size
Date
Size
Application Note
Name
Description
File Size
Date
Size
Solutions For Healthier Air & HVAC Systems
3.76 MB
8/6/2021
PDF 3.76 MB
Product Photo
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Solutions For Healthier Air & HVAC Systems
3.76 MB
8/6/2021
PDF 3.76 MB
Image
SKU
Description
102MG11
MG Series, Alnico VIII sintered cylindrical magnet, in externally threaded 8x32 metal bushing, 17,02 mm W x 7,87 mm Dia. [0.67 in W x 0.31 in Dia.]
101MG7-BP
MG Series, Alnico VIII sintered cylindrical magnet, 6,35 mm W x 6,35 mm Dia. [0.25 in W x 0.25 in Dia.], bulk packaging of 100 pieces
106MG10-BP
MG Series, rare earth pressed cylindrical magnet, in externally threaded 1/4-20 plastic bushing, 23,62 mm W x 10,16 mm Dia. [0.93 in W x 0.4 in Dia.], bulk packaging of 100 pieces
102MG15
MG Series, Alnico VIII sintered cylindrical magnet, in internally threaded 4x40 metal bushing, 12,19 mm W x 7,87 mm Dia [0.48 in W x 0.31 in Dia.]
103MG8
MG Series, rare earth pressed bar magnet, 5,59 mm W x 5,59 mm H x 5,08 mm Dia. [0.22 in W x 0.22 in H x 0.20 in Dia.]
101MG7
MG Series, Alnico VIII sintered cylindrical magnet, 6,35 mm W x 6,35 mm Dia. [0.25 in W x 0.25 in Dia.]
103MG5
MG Series, rare earth pressed bar magnet, 1,98 mm W x 1,98 mm H x 1,02 mm Dia. [0.078 in W x 0.078 in H x 0.04 in Dia.], 125 pieces per tube
102MG15-BP
MG Series, Alnico VIII sintered cylindrical magnet, in internally threaded 4x40 metal bushing, 12,19 mm W x 7,87 mm Dia. [0.48 in W x 0.31 in Dia], bulk packaging of 100 pieces
106MG10
MG Series, rare earth pressed cylindrical magnet, in externally threaded 1/4-20 plastic bushing, 23,62 mm W x 10,16 mm Dia. [0.93 in W x 0.4 in Dia.]
102MG11-BP
MG Series, Alnico VIII sintered cylindrical magnet, in externally threaded 8x32 metal bushing, 17,02 mm W x 7,87 mm Dia. [0.67 in W x 0.31 in Dia], bulk packaging of 100 pieces