https://sps.honeywell.com/us/en/search-results.html

Aerospace, Ordnance, & Marine (AOM) Sensors

ZS Series

One-piece M18 proximity sensor. Ceramic sensing face. Normally open, current sinking

ZS Series

Distributor Inventory

Environment-proof self-contained proximity sensor enclosed in a rugged stainless steel housing, designed to meet the requirements of aerospace, ordnance, marine, mass transit and high performance industrial equipment. Operation by Hall Effect principle, which is used to detect magnetic fields passing in front of the sensing face.

Once a target metal is detected, a trigger signal is produced which is then passed through the output conditioning circuitry to give a high or low output, depending on the sensor application.

Others

  • Load Current
    • 250 mA
    • 200 mA
  • Shock
    • 100 g 6 ms
    • 30 g 10 ms
  • RF Emission
    • MIL-STD-461B
  • Mean Time Between Failure
    • 144000
    • 160449
    • 1435000
  • Shape
    • Rectangular
    • Cylindrical
  • Conducted Suscept
    • MIL-STD-461B
  • Housing Material
    • Stainless steel
  • Output Type
    • Normally open, current sourcing
  • Short Circuit
    • Yes
  • Conducted Emission
    • MIL-STD-461B
  • UNSPSC Commodity
    • 41111926 Proximity sensors
  • Technology
    • ECKO
  • Sensor Type
    • Harsh environment
  • Supply Voltage
    • 20 Vdc to 33 Vdc
    • 14 Vdc to 33 Vdc
    • 12 Vdc to 32 Vdc
    • 18 Vdc to 33 Vdc
  • Cable Length
    • 3000 mm [118 in]
    • 2000 mm [78.7 in]
    • 1000 mm [39.4 in]
    • 500 mm [19.7 in]
  • Insulation Resistance
    • >50 MOhm at 500 V
    • 50 MOhm at 500 Vdc
  • RF Suspect
    • MIL-STD-461B
  • UNSPSC Code
    • 41111926
  • Operating Temperature
    • -40°C to 85°C [-40°F to 185°F]
    • -40°C to 100°C [-40°F to 212°F]
  • BITE
    • No
  • Supply Current
    • 20 mA
    • 10 mA
    • 25 mA
  • Termination
    • Leadwire
  • Dimension
    • M12
  • Operating Frequency
    • 2000 Hz
  • Reverse Polarity
    • Yes
  • Gd (mm)
    • 8,5
    • 6,5
    • 5,8
    • 6,6
  • Guaranteed Actuation Distance
    • 3 mm to 3,99 mm [0.118 in to 0.157 in]
    • 4 mm to 4,99 mm [0.1574 in to 0.19646 in]
  • Packaging
    • Two Piece Sensor
    • One piece sensor
  • Series Name
    • ZS
  • Pressure Proof
    • No
  • Sensing Face
    • Ceramic

Others

  • Load Current
    • 250 mA
    • 200 mA
  • Shock
    • 100 g 6 ms
    • 30 g 10 ms
  • RF Emission
    • MIL-STD-461B
  • Mean Time Between Failure
    • 144000
    • 160449
    • 1435000
  • Shape
    • Rectangular
    • Cylindrical
  • Conducted Suscept
    • MIL-STD-461B
  • Housing Material
    • Stainless steel
  • Output Type
    • Normally open, current sourcing
  • Short Circuit
    • Yes
  • Conducted Emission
    • MIL-STD-461B
  • UNSPSC Commodity
    • 41111926 Proximity sensors
  • Technology
    • ECKO
  • Sensor Type
    • Harsh environment
  • Supply Voltage
    • 20 Vdc to 33 Vdc
    • 14 Vdc to 33 Vdc
    • 12 Vdc to 32 Vdc
    • 18 Vdc to 33 Vdc
  • Cable Length
    • 3000 mm [118 in]
    • 2000 mm [78.7 in]
    • 1000 mm [39.4 in]
    • 500 mm [19.7 in]
  • Insulation Resistance
    • >50 MOhm at 500 V
    • 50 MOhm at 500 Vdc
  • RF Suspect
    • MIL-STD-461B
  • UNSPSC Code
    • 41111926
  • Operating Temperature
    • -40°C to 85°C [-40°F to 185°F]
    • -40°C to 100°C [-40°F to 212°F]
  • BITE
    • No
  • Supply Current
    • 20 mA
    • 10 mA
    • 25 mA
  • Termination
    • Leadwire
  • Dimension
    • M12
  • Operating Frequency
    • 2000 Hz
  • Reverse Polarity
    • Yes
  • Gd (mm)
    • 8,5
    • 6,5
    • 5,8
    • 6,6
  • Guaranteed Actuation Distance
    • 3 mm to 3,99 mm [0.118 in to 0.157 in]
    • 4 mm to 4,99 mm [0.1574 in to 0.19646 in]
  • Packaging
    • Two Piece Sensor
    • One piece sensor
  • Series Name
    • ZS
  • Pressure Proof
    • No
  • Sensing Face
    • Ceramic
  • Load Current : 250 mA|200 mA
  • Shock : 100 g 6 ms|30 g 10 ms
  • RF Emission : MIL-STD-461B
  • Mean Time Between Failure : 144000|160449|1435000
  • Shape : Rectangular|Cylindrical
  • Conducted Suscept : MIL-STD-461B
  • Housing Material : Stainless steel
  • Output Type : Normally open, current sourcing
  • Short Circuit : Yes
  • Conducted Emission : MIL-STD-461B
  • UNSPSC Commodity : 41111926 Proximity sensors
  • Technology : ECKO
  • Sensor Type : Harsh environment
  • Supply Voltage : 20 Vdc to 33 Vdc|14 Vdc to 33 Vdc|12 Vdc to 32 Vdc|18 Vdc to 33 Vdc
  • Cable Length : 3000 mm [118 in]|2000 mm [78.7 in]|1000 mm [39.4 in]|500 mm [19.7 in]
  • Insulation Resistance : >50 MOhm at 500 V|50 MOhm at 500 Vdc
  • RF Suspect : MIL-STD-461B
  • UNSPSC Code : 41111926
  • Operating Temperature : -40°C to 85°C [-40°F to 185°F]|-40°C to 100°C [-40°F to 212°F]
  • BITE : No
  • Supply Current : 20 mA|10 mA|25 mA
  • Termination : Leadwire
  • Dimension : M12
  • Operating Frequency : 2000 Hz
  • Reverse Polarity : Yes
  • Gd (mm) : 8,5|6,5|5,8|6,6
  • Guaranteed Actuation Distance : 3 mm to 3,99 mm [0.118 in to 0.157 in]|4 mm to 4,99 mm [0.1574 in to 0.19646 in]
  • Packaging : Two Piece Sensor|One piece sensor
  • Series Name : ZS
  • Pressure Proof : No
  • Sensing Face : Ceramic
Brochure
Name
Description
File Size
Date
Size
Position Sensors Range Guide
1.93 MB
9/10/2020
PDF 1.93 MB
Name
Description
File Size
Date
Size
Position Sensors Range Guide
1.93 MB
9/10/2020
PDF 1.93 MB