Precision Conductive Plastic Potentiometers
MKV Series
1 W precision conductive plastic element pot. 0.25 in dia. shafts. 500 Ohm to 20 kOhm resistance.
Honeywell MKV Potentiometers offer a cost effective way of obtaining high accuracy, long life position feedback. Honeywell has many years of experience in successfully providing high reliability/high performance products to the military and aerospace industries and continues to expand that technical capability to the low cost/high performance industrial and commercial segments.