Dual digital Hall-effect output provide both speed and direction information.
Hall-effect speed and direction sensor with quadrature output. 4.5 Vdc to 18 Vdc supply voltage. 1 Hz to 15 kHz operating frequency
Hall-effect speed and direction sensor with quadrature output. 4.5 V to 26 V supply voltage. 3 Hz to 20 kHz operating frequency