Hall-effect Digital Speed and Direction Sensors
SNG-Q Series
Hall-effect speed and direction sensor with quadrature output. 4.5 V to 26 V supply voltage. 3 Hz to 20 kHz operating frequency
Honeywell's SNG-Q Series Quadrature Speed and Direction Sensors are designed to provide both speed and direction information. Speed information is provided from digital square wave outputs; direction is provided using a quadrature output with signals 90° phase shifted from each other. With the quadrature output, target direction is determined by output lead/lag phase shifting.
Value to Customers
- Higher reliability: IP69K rating, EMC radiated immunity protection, O-ring seal and wide operating temperature range:
- Improves equipment uptime
- Minimizes service costs
- Provides resistance to high electrical noise
- Provides resistance to moisture intrusion
- Wide operating temperature range
- Attempts to substantially reinforce the customer's brand equity
- Cost-competitive: Designed and manufactured using a platform-based approach that enables better cost competitiveness and mechanical and electrical configurability for customers.
- Enhanced accuracy: Dual differential Hall-effect sensor IC technology allows an enhanced ability to detect small target features.
- Flexible: Wide operating temperature range, robust electrical noise immunity and enhanced environmental sealing capability allow flexibility of use in the application.
- Expedites installation: O-ring seal for use in pressure applications and a fixed mounting flange allows for a simpler installation process, using one fastener.
Others
- Operating Frequency
- 3 Hz to 20 kHz
- Operating Temperature
- -40°C to 150°C [-40°F to 302°F]
- Housing Length
- 45 mm
- 35 mm
- Housing Diameter
- 14,95 mm
- Connection(s)
- Deutsch DTM04-4P connector with 1,25 m cable, right angle exit
- 500 mm cable, straight exit
- Amp Superseal 1.5 connector 282106 with 145 mm cable, straight exit
- Integral Amp Superseal 1.5 connector, right angle exit
- 500 mm cable, right angle exit
- Deutsch DTM04-4P connector with 1,25 m cable, straight exit
- Sensing Type
- Quadrature Speed and Direction
- Supply Voltage
- 4.5 Vdc to 26 Vdc
- Series Name
- SNG-Q
Others
- Operating Frequency
- 3 Hz to 20 kHz
- Operating Temperature
- -40°C to 150°C [-40°F to 302°F]
- Housing Length
- 45 mm
- 35 mm
- Housing Diameter
- 14,95 mm
- Connection(s)
- Deutsch DTM04-4P connector with 1,25 m cable, right angle exit
- 500 mm cable, straight exit
- Amp Superseal 1.5 connector 282106 with 145 mm cable, straight exit
- Integral Amp Superseal 1.5 connector, right angle exit
- 500 mm cable, right angle exit
- Deutsch DTM04-4P connector with 1,25 m cable, straight exit
- Sensing Type
- Quadrature Speed and Direction
- Supply Voltage
- 4.5 Vdc to 26 Vdc
- Series Name
- SNG-Q
- Operating Frequency : 3 Hz to 20 kHz
- Operating Temperature : -40°C to 150°C [-40°F to 302°F]
- Housing Length : 45 mm|35 mm
- Housing Diameter : 14,95 mm
- Connection(s) : Deutsch DTM04-4P connector with 1,25 m cable, right angle exit|500 mm cable, straight exit|Amp Superseal 1.5 connector 282106 with 145 mm cable, straight exit|Integral Amp Superseal 1.5 connector, right angle exit|500 mm cable, right angle exit|Deutsch DTM04-4P connector with 1,25 m cable, straight exit
- Sensing Type : Quadrature Speed and Direction
- Supply Voltage : 4.5 Vdc to 26 Vdc
- Series Name : SNG-Q
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Valves and Flowmeters
1.79 MB
12/16/2020
PDF 1.79 MB
Sensors and Switches in Mobile Cranes
2.01 MB
9/10/2020
PDF 2.01 MB
Sensors and Switches in Front Loaders
2.58 MB
9/10/2020
PDF 2.58 MB
SNG-Q Series Quadrature Speed and Direction Sensors
181.75 KB
9/10/2020
PDF 181.75 KB
Using SNG-Q Series Quadrature Speed and Direction Sensors in AC Induction Motors
331.98 KB
9/10/2020
PDF 331.98 KB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions
10.07 MB
12/16/2020
PDF 10.07 MB
Technical Note
Name
Description
File Size
Date
Size
Manuals and Guides
Name
Description
File Size
Date
Size
SNG-Q Series Quadrature Speed and Direction Sensors
835.58 KB
9/10/2020
PDF 835.58 KB
Data Sheet
Name
Description
File Size
Date
Size
SNG-Q Series Quadrature Speed and Direction Sensors
1.15 MB
9/10/2020
PDF 1.15 MB
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Sensors and Switches in Valves and Flowmeters
1.79 MB
12/16/2020
PDF 1.79 MB
Partners Providing Technical Safety and Productivity Solutions
10.07 MB
12/16/2020
PDF 10.07 MB
Sensors and Switches in Mobile Cranes
2.01 MB
9/10/2020
PDF 2.01 MB
Sensors and Switches in Front Loaders
2.58 MB
9/10/2020
PDF 2.58 MB
SNG-Q Series Quadrature Speed and Direction Sensors
181.75 KB
9/10/2020
PDF 181.75 KB
SNG-Q Series Quadrature Speed and Direction Sensors
835.58 KB
9/10/2020
PDF 835.58 KB
SNG-Q Series Quadrature Speed and Direction Sensors
1.15 MB
9/10/2020
PDF 1.15 MB
Using SNG-Q Series Quadrature Speed and Direction Sensors in AC Induction Motors
331.98 KB
9/10/2020
PDF 331.98 KB